Harmony Electromechanical Sockets for RXG Interface Relays

Brand :
Schneider Electric

Caution

    Product Description

    Socket Rgz
    Relay sockets are bases for relay installation that industrial machines widely use to control devices.
    [Feature]
    ● Product compatibility : RXG plug-in relay 1 C/O
    ● Rated operational voltage
    250 V conforming to IEC
    300 V conforming to UL
    ● Rated current : 10 A
    ● Ambient air temperature for operation : -40 to 70 °C
    [Application]
    Socket Relays are generally used in applications where maintenance or repair of relays on machinery is required.

    Product CodeRange of productProduct or component typeIP degree of protectionPollution degreeStandardsRelative humidityAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureREACH RegulationREACH free of SVHCToxic heavy metal free[Ue] rated operational voltage[Ui] rated insulation voltageProduct compatibilityOvervoltage categoryConnections - terminals[Uimp] rated impulse withstand voltage[In] rated currentContact terminal arrangementScrew type
    RGZE1S35MZelio RelaySocketIP203UL 508
    CSA C22.2 No 14
    IEC 61984
    10 to 85 %-40 to 70 °C-40 to 85 °CCE
    EAC
    RoHS
    China RoHS
    REACH
    UL
    CSA
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYesYes250 V conforming to IEC
    300 V conforming to UL
    250 VPlug-in relay
    RXG with 1 C/O contact
    IIIScrew terminals, 1 x 0.25...1 x 2.5 mm2 (AWG 22...AWG 14) flexible with cable end
    Screw terminals, 2 x 0.25...2 x 1 mm2 (AWG 22...AWG 17) flexible with cable end
    Screw terminals, 2 x 0.5...2 x 1.5 mm2 (AWG 20...AWG 16) solid without cable end
    Screw terminals, 1 x 0.5...1 x 2.5 mm2 (AWG 20...AWG 14) solid without cable end
    6 kV10 ASeparateM3
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat