Complete emergency switching off push-button Harmony Easy XA2

Brand :
Schneider Electric

Caution

    Product Description

    Emergency Swtiching Off Push-Button Ø22 NOn Trigger Turn Release 1NC

    Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceFixing mode                     Electrical durability                 Mechanical durability Width Height  Depth  Net weightIP degree of protection   Standards   Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCTightening torqueOperating position[Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryIK degree of protectionMounting diameterContacts type and compositionConnections - terminalsBezel material Short-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentType of operatorShape of signaling unit headOperator profile[Ie] rated operational currentElectrical reliability         Device mounting          Reset                        Fixing center                          
    XA2ES422Harmony Easy XA2Complete emergency 
    switching off push-button
    XA210 gn (f= 40 to 500 Hz) conforming to IEC 60068-2-670 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    Fixing nut: 2 to 2.4 N.m500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    100000 cycles42 mm30 mm73.7 mm0.056 kgIP65 conforming to IEC 60529GB 14048.1
    IEC 60947-1
    IEC 60947-5-1
    GB 14048.5
    -25 to 55 ℃-40 to 70 ℃CCC
    CE
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes0.8 N.mAny position600 V 
    conforming to IEC 60947-1
    10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NCScrew clamp terminal, <= 2 x 1.5 mm2
    Screw clamp terminal, <= 1 x 2.5 mm2
    Screw clamp terminal, >= 1 x 0.5 mm2
    Faston terminals, connection size: 6.3 mm
    Plastic10 A gL fuse 
    conforming to 
    IEC 60269-1
    6 kV IEC 60947-1Slow-breakWith NC contactTCTurn to releaseRoundBlack mushroom Ø 30 mm3 A at 240 V, AC-15, A600
    0.27 A at 250 V, DC-13, Q600
    Λ < 10exp(-8) at 24 VFixing hole - diameter: 22 mmTurn to release>= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2ES442Harmony Easy XA2Complete emergency 
    switching off push-button
    XA210 gn (f= 40 to 500 Hz) conforming to IEC 60068-2-670 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    Fixing nut: 2 to 2.4 N.m500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    100000 cycles42 mm30 mm73.7 mm0.056 kgIP65 conforming to IEC 60529IEC 60947-5-1
    GB 14048.5
    IEC 60947-1
    GB 14048.1
    -25 to 55 ℃-40 to 70 ℃CE
    CCC
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes0.8 N.mAny position600 V 
    conforming to IEC 60947-1
    10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NCScrew clamp terminal, <= 2 x 1.5 mm2
    Screw clamp terminal, <= 1 x 2.5 mm2
    Screw clamp terminal, >= 1 x 0.5 mm2
    Faston terminals, connection size: 6.3 mm
    Plastic10 A gL fuse 
    conforming to 
    IEC 60269-1
    IEC 60947-1 6 kVSlow-breakWith NC contactTCTurn to releaseRoundRed mushroom Ø 30 mm3 A at 240 V, AC-15, A600
    0.27 A at 250 V, DC-13, Q600
    Λ < 10exp(-8) at 24 VFixing hole - diameter: 22 mmTurn to release>= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2ES542Harmony Easy XA2Complete emergency 
    switching off push-button
    XA210 gn (f= 40 to 500 Hz) conforming to IEC 60068-2-670 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    Fixing nut: 2 to 2.4 N.m500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    100000 cycles42 mm30 mm74.2 mm0.058 kgIP65 conforming to IEC 60529IEC 60947-1
    GB 14048.1
    GB 14048.5
    IEC 60947-5-1
    -25 to 55 ℃-40 to 70 ℃CCC
    CE
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes0.8 N.mAny position600 V 
    conforming to IEC 60947-1
    10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NCScrew clamp terminal, <= 2 x 1.5 mm2
    Screw clamp terminal, <= 1 x 2.5 mm2
    Screw clamp terminal, >= 1 x 0.5 mm2
    Faston terminals, connection size: 6.3 mm
    Plastic10 A gL fuse 
    conforming to 
    IEC 60269-1
    IEC 60947-1 6 kVSlow-breakWith NC contactTCTurn to releaseRoundRed mushroom Ø 40 mm3 A at 240 V, AC-15, A600
    0.27 A at 250 V, DC-13, Q600
    Λ < 10exp(-8) at 24 VFixing hole - diameter: 22 mmTurn to release>= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2ES642Harmony Easy XA2Complete emergency 
    switching off push-button
    XA210 gn (f= 40 to 500 Hz) conforming to IEC 60068-2-670 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    Fixing nut: 2 to 2.4 N.m500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    100000 cycles42 mm30 mm73.7 mm0.064 kgIP65 conforming to IEC 60529IEC 60947-1
    IEC 60947-5-1
    GB 14048.5
    GB 14048.1
    -25 to 55 ℃-40 to 70 ℃CCC
    CE
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes0.8 N.mAny position600 V 
    conforming to IEC 60947-1
    10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NCScrew clamp terminal, <= 2 x 1.5 mm2
    Screw clamp terminal, <= 1 x 2.5 mm2
    Screw clamp terminal, >= 1 x 0.5 mm2
    Faston terminals, connection size: 6.3 mm
    Plastic10 A gL fuse 
    conforming to 
    IEC 60269-1
    IEC 60947-1 6 kVSlow-breakWith NC contactTCTurn to releaseRoundRed mushroom Ø 60 mm3 A at 240 V, AC-15, A600
    0.27 A at 250 V, DC-13, Q600
    Λ < 10exp(-8) at 24 VFixing hole - diameter: 22 mmTurn to release>= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat