1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Mushroom Complete Push Button Harmony XB4

PUSHBUTTONS BLACK

Mushroom Complete Push Button Harmony XB4
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 490.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Black Mushroom Ø40 mm Complete Pushbutton Ø22 Spring Return 1NO "Unmarked"

Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceElectrical durabilityMechanical durabilityNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCWarrantyTightening torqueToxic heavy metal freeSale per indivisible quantity[Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryIK degree of protectionMounting diameterContacts type and compositionConnections - terminalsBezel materialShort-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentOperating travelType of operatorShape of signaling unit headOperator profileContacts materialFixing collar materialDevice presentationResistance to high pressure washerContacts usageShape of screw head[Ie] rated operational currentElectrical reliabilityHead typeOperating force
XB4BC21Harmony XB4Push-buttonXB45 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-610 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-271000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
5000000 cycles0.122 kgIP66 conforming to IEC 60529
IP69
IP69K
NEMA 13
NEMA 4X
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-1
EN/IEC 60947-5-5
UL 508
JIS C8201-5-1
EN/IEC 60947-5-4
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃DNV
CSA
UL listed
RINA
GL
BV
LROS (Lloyds register of shipping)
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes18 months0.8 to 1.2 N.m conforming to EN 60947-1Yes1600 V (pollution degree 3) conforming to EN/IEC 60947-110 A conforming to EN/IEC 60947-5-1Class I conforming to IEC 60536IK06 conforming to IEC 5010222 mm1 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
Chromium plated metal10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1EN/IEC 60947-1 6 kVSlow-breakWithoutTH2.6 mm (NO changing electrical state)
4.3 mm (total travel)
Spring returnRoundBlack mushroom ø 40 mm, unmarkedSilver alloy (Ag/Ni)ZamakComplete product7000000 Pa at 55 ℃, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
Standard3.8 N NO changing electrical state
Part Number
XB4BC21 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 490.25

฿ 374.11

PUSHBUTTONS BLACK 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Series Harmony XB4 IP Rating IP66 conforming to IEC 60529 IP69 IP69K
Minimum Operating Temperature -40°C Maximum Operating Temperature 70 °C Push Button Colour Black
Push Button Shape Round Body Material Chromium plated metal Contact Configuration 1 NO
Product or component type Push-button

Please check the type/dimensions/specifications of the part XB4BC21 in the Mushroom Complete Push Button Harmony XB4 series.