1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Head for illuminated double-headed push-button Harmony XB4

METAL DBLPUSHBUTTONS

Head for illuminated double-headed push-button Harmony XB4
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 555.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Green Flush/Red Projecting illuminated Double-Headed Pushbutton Ø22 With Marking

Product CodeRange of productProduct or component typeDevice short name Vibration resistance Shock resistanceMechanical durabilityNet weightIP degree of protectionNEMA degree of protection      Standards      Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileREACH RegulationREACH free of SVHCWarrantySale per indivisible quantityProduct compatibilityIK degree of protectionMounting diameterBezel materialProtective treatmentElectrical shock protection classType of operatorCAD overall widthCAD overall heightCAD overall depthShape of signaling unit headOperator profileDevice presentationResistance to high pressure washerHead typeElectrical composition codeOperators descriptionColour of marking
ZB4BW7L3741Harmony XB4Head for illuminated 
double-headed push-button
ZB45 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles0.056 kgIP66 conforming to IEC 60529
IP69K
IP69 conforming to IEC 60529
NEMA 13
NEMA 4X
EN/IEC 60947-5-5
UL 508
CSA C22.2 No 14
EN/IEC 60947-5-4
JIS C8201-5-1
EN/IEC 60947-5-1
EN/IEC 60947-1
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃UL listed
DNV
BV
LROS (Lloyds register of shipping)
GL
CSA
RINA
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH DeclarationYes18 months1Integral LEDIK06 conforming to IEC 5010222 mmChromium plated metalTHClass I conforming to IEC 61140Spring return30 mm50 mm30 mmRectangularGreen flush, I (white)
Red projecting, O (white)
Basic sub-assemblies7000000 Pa at 55 ℃, distance : 0.1 mStandardM1 for <6 contacts using single blocks in front mounting with integral LED
M2 for <6 contacts using single and double blocks in front mounting with integral LED
M6 for <2 contacts using single blocks in front mounting with integral LED and transformer
M10 for <2 contacts using single blocks in front mounting with integral LED
Green ''I'' - red ''O''White marking when green, red or black caps
Black marking when white caps
Part Number
ZB4BW7L3741 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 555.00

฿ 391.77

METAL DBLPUSHBUTTONS 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Series Harmony XB4 IP Rating IP66 conforming to IEC 60529 IP69K IP69 conforming to IEC 60529
Minimum Operating Temperature -40°C Maximum Operating Temperature 70 °C Push Button Colour Green
Push Button Shape Rectangular Body Material Chromium plated metal Product or component type Head for illuminated double-headed push-button

Please check the type/dimensions/specifications of the part ZB4BW7L3741 in the Head for illuminated double-headed push-button Harmony XB4 series.