1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Complete push-button Harmony Easy XA2 (Part Number)

Complete push-button Harmony Easy XA2
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 117.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Push-Button Ø22 Mushroom Head Ø40

Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceFixing modeElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCTightening torqueOperating positionSale per indivisible quantity[Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryIK degree of protectionMounting diameterContacts type and compositionConnections - terminalsBezel materialShort-circuit protection[Uimp] rated impulse withstand voltageContact operationProtective treatmentType of operatorShape of signaling unit headOperator profileFixing collar material[Ie] rated operational currentElectrical reliabilityDevice mountingFixing center
XA2EC21Harmony Easy XA2Complete push-buttonXA210 gn (f= 40 to 500 Hz)
conforming to 
IEC 60068-2-6
15 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut: 2 to 2.4 N.m500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4

500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
1500000 cycles42 mm30 mm74.2 mm0.052 kgIP65 conforming to IEC 60529GB 14048.5
GB 14048.1
IEC 
60947-1
IEC 
60947-5-1
-25 to 55 °C-40 to 70 °CCE
CCC
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
REACH DeclarationYes0.8 N.mAny position1600 V
conforming to 
IEC 60947-1
10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NOScrew clamp terminal, <= 2 x 1.5 mm2
Screw clamp terminal, <= 1 x 2.5 mm2
Screw clamp terminal, >= 1 x 0.5 mm2
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse
conforming to
IEC 60269-1
6 kV IEC 60947-1Slow-breakTCSpring returnRoundBlack mushroom Ø 40 mmPlastic3 A at 240 V, AC-15, A600
0.27 A at 250 V,
DC-13, Q600
Λ  < 10exp(-8) 
at 24 V
Fixing hole>= 30 x 40 mm (panel) - 
thickness: 1 to 5 mm
XA2EC31Harmony Easy XA2Complete push-buttonXA210 gn (f= 40 to 500 Hz) 
conforming toIEC 60068-2-6
15 gn (duration = 11 ms)
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut: 2 to 2.4 N.m500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4

500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
1500000 cycles42 mm30 mm74.2 mm0.052 kgIP65 conforming to IEC 60529GB 14048.1
IEC 
60947-1
GB 14048.5
IEC 
60947-5-1
-25 to 55 °C-40 to 70 °CCE
CCC
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
REACH DeclarationYes0.8 N.mAny position1600 V
conforming to
IEC 60947-1
10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NOScrew clamp terminal, <= 2 x 1.5 mm2
Screw clamp terminal, <= 1 x 2.5 mm2
Screw clamp terminal, >= 1 x 0.5 mm2
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse
conforming to
IEC 60269-1
IEC 60947-1 6 kVSlow-breakTCSpring returnRoundGreen mushroom Ø 40 mmPlastic3 A at 240 V, AC-15, A600
0.27 A at 250 V,
DC-13, Q600
Λ  < 10exp(-8) 
at 24 V
Fixing hole>= 30 x 40 mm (panel) - 
thickness: 1 to 5 mm
XA2EC42Harmony Easy XA2Complete push-buttonXA210 gn (f= 40 to 500 Hz) 
conforming to
IEC 60068-2-6
15 gn (duration = 11 ms) 
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut: 2 to 2.4 N.m500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4

500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
1500000 cycles42 mm30 mm74.2 mm0.052 kgIP65 conforming to IEC 60529IEC 
60947-1
GB 14048.5
GB 14048.1
IEC 
60947-5-1
-25 to 55 °C-40 to 70 °CCE
CCC
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
REACH DeclarationYes0.8 N.mAny position1600 V
conforming to
IEC 60947-1
10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NCScrew clamp terminal, <= 2 x 1.5 mm2
Screw clamp terminal, <= 1 x 2.5 mm2
Screw clamp terminal, >= 1 x 0.5 mm2
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse
conforming to
IEC 60269-1
IEC 60947-1 6 kVSlow-breakTCSpring returnRoundGreen mushroom Ø 40 mmPlastic3 A at 240 V, AC-15, A600
0.27 A at 250 V,
DC-13, Q600
Λ  < 10exp(-8) 
at 24 V
Fixing hole>= 30 x 40 mm (panel) - 
thickness: 1 to 5 mm
XA2EC51Harmony Easy XA2Complete push-buttonXA210 gn (f= 40 to 500 Hz) 
conforming to
IEC 60068-2-6
15 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut: 2 to 2.4 N.m500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4

500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
1500000 cycles42 mm30 mm74.2 mm0.052 kgIP65 conforming to IEC 60529IEC 
60947-1
IEC 
60947-5-1
GB 14048.1
GB 14048.5
-25 to 55 °C-40 to 70 °CCE
CCC
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
REACH DeclarationYes0.8 N.mAny position1600 V
conforming to
IEC 60947-1
10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NOScrew clamp terminal, <= 2 x 1.5 mm2
Screw clamp terminal, <= 1 x 2.5 mm2
Screw clamp terminal, >= 1 x 0.5 mm2
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse
conforming to
IEC 60269-1
IEC 60947-1 6 kVSlow-breakTCSpring returnRoundYellow mushroom Ø 40 mmPlastic3 A at 240 V, AC-15, A600
0.27 A at 250 V,
DC-13, Q600
Λ  < 10exp(-8) 
at 24 V
Fixing hole>= 30 x 40 mm (panel) - 
thickness: 1 to 5 mm
XA2ER21Harmony Easy XA2Complete push-buttonXA24 gn (f= 40 to 500 Hz) 
conforming to 
IEC 60068-2-6
15 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut: 2 to 2.4 N.m500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4

500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
1500000 cycles42 mm30 mm73.7 mm0.058 kgIP65 conforming to IEC 60529IEC 
60947-5-1
GB 14048.1
IEC 
60947-1
GB 14048.5
-25 to 55 °C-40 to 70 °CCCC
CE
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
REACH DeclarationYes0.8 N.mAny position1600 V
conforming to
IEC 60947-1
10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NOScrew clamp terminal, <= 2 x 1.5 mm2
Screw clamp terminal, <= 1 x 2.5 mm2
Screw clamp terminal, >= 1 x 0.5 mm2
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse
conforming to
IEC 60269-1
IEC 60947-1 6 kVSlow-breakTCSpring returnRoundBlack mushroom Ø 60 mmPlastic3 A at 240 V, AC-15, A600
0.27 A at 250 V,
DC-13, Q600
Λ  < 10exp(-8) 
at 24 V
Fixing hole>= 30 x 40 mm (panel) - 
thickness: 1 to 5 mm
Part Number
XA2EC21SALE
XA2EC31SALE
XA2EC42SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPush Button Colour Contact Configuration

฿ 117.17

฿ 82.71

EMERGENCY SWICH SPRING 1 Piece(s) Quote Black1 NO

฿ 117.17

฿ 82.71

EMERGENCYSWICHSPRING 1 Piece(s) Same day Green1 NO

฿ 117.17

฿ 82.71

EMERGENCYSWICHSPRING 1 Piece(s) 2 Day(s) Green1 NC

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Dimension depth(mm) 74.2 mm Dimension width(mm) 42 mm
Dimension vertical(mm) 30 mm Series Harmony Easy XA2 IP Rating IP65 conforming to IEC 60529
Minimum Operating Temperature -25°C Maximum Operating Temperature 55 °C Push Button Shape Round
Mounting Type Fixing nut: 2…2.4 N.m Body Material Plastic Product or component type Complete push-button