Electronic Overload Relay For Motor TeSys

Brand :
Schneider Electric

Caution

    Product Description

    Overload Relay For Motor TeSys
    [Feature]
    ● Product or component type : over current relay
    ● Product compatibility : LC1D25...D38
    ● Relay application : Sensitivity to phase failure and Locked rotor
    ● Rated Supply Voltage : 200...240 VAC
    ● Surge withstand : 6 kV conforming to IEC 61000-4-5
    ● Ambient air temperature for operation : -25 to 60 °C conforming to IEC 60947-4-1
    ● Vibration resistance : 4 gn conforming to IEC 60068-2-6
    Electronic Overload Relay For Motor TeSys
    [Feature]
    ● Product or component type : overcurrent relay
    ● Product compatibility : LC1D25...D38
    ● Relay application : Sensitivity to phase failure and Locked rotor
    ● Rated Supply Voltage : 200...240 VAC
    ● Surge withstand : 6 kV conforming to IEC 61000-4-5
    ● Ambient air temperature for operation : -25 to 60 °C conforming to IEC 60947-4-1
    ●IP degree of protection : IP20 conforming to IEC 60529

    Product CodeProduct or component typeDevice short name[Us] rated supply voltageVibration resistanceShock resistanceWidthHeightDepthNet weightIP degree of protection  Standards  Ambient air temperature for operationAmbient air temperature for storageProduct certificationsEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationCircularity ProfileWEEEOperating altitudeResistance to electrostatic dischargeREACH RegulationWarrantyNetwork frequencyTightening torque          Protection type            Range[Ue] rated operational voltage [Ui] rated insulation voltage [Ith] conventional free air thermal currentProduct compatibilityContacts type and compositionConnections - terminals[Uimp] rated impulse withstand voltageProtective treatmentQuantity per setProduct nameSurge withstandResistance to fast transientsResistance to radiated fieldsMounting supportFire resistanceRelay applicationPhase failure sensitivityNetwork typeSignalling functionThermal protection adjustment rangeTripping thresholdDielectric strengthMaximum powerReset         Time range         Disturbance radiated/conducted
    LR97D015M7Electronic overcurrent relayLR97200...240 V AC4 gn conforming to 
    IEC 60068-2-6
    15 gn 11 ms conforming to 
    IEC 60068-2-7
    45 mm67.5 mm67.5 mm0.172 kgIP20 conforming to IEC 60529IEC 60255-6
    IEC 60947
    -25 to 60 ℃ conforming to 
    IEC 60947-4-1
    -30 to 80 ℃CSA
    UL
    GOST
    Compliant  EU RoHS DeclarationYesYesChina RoHS declarationEnd of Life InformationThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    2000 m6 kV in indirect mode
    8 kV in air
    REACH Declaration18 months50...60 HzControl circuit: 0.6...1.2 N.m 
    on lug-clamp
    Power circuit: 2 N.m on cable
    BS fuse 3 A - for control circuit
    GB2 circuit breaker 3 A - for control circuit
    GG fuse 3 A - for control circuit
    TeSys600 V AC 50/60 Hz for power circuit conforming to CSA
    600 V AC 50/60 Hz for power circuit conforming to UL
    690 V AC 50/60 Hz for power circuit conforming to 
    IEC 60947-4-1
    Power circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    3 A for control circuitLC1D09...D381 C/OControl circuit: cable 1 x 1 to 25 mm2 flexible with cable end
    Control circuit: cable 1 x 1 to 25 mm2 flexible without cable end
    Power circuit: cable 1 x 1 to 4 mm2 flexible with cable end
    Power circuit: cable 1 x 1.5 to 10 mm2 flexible without cable end
    Power circuit: lug-clamp 1 x 1 to 4 mm2 flexible with cable end
    Power circuit: lug-clamp 1 x 1.5 to 10 mm2 flexible without cable end
    Control circuit: cable 2 x 1 to 25 mm2 flexible with cable end
    Control circuit: cable 2 x 1 to 25 mm2 flexible without cable end
    Control circuit: lug-clamp 1 x 1 to 25 mm2 flexible with cable end
    Control circuit: lug-clamp 1 x 1 to 25 mm2 flexible without cable end
    Control circuit: lug-clamp 2 x 1 to 25 mm2 flexible with cable end
    Control circuit: lug-clamp 2 x 1 to 25 mm2 flexible without cable end
    6 kVTH conforming to IEC 60068Set of 10TeSys D6 kV 
    conforming to 
    IEC 61000-4-5
    2 kV10 V/m level 3Direct on contactor
    Rail
    850 ℃ conforming to IEC 60695-2-1Sensitivity to phase failure
    Overload Imax > Isetting
    Locked rotor, mechanical jamming I > 3 x Isetting
    < 3 sAC2 LEDs0.3 to 1.5 A0.3...1.3 A2 V 50 Hz conforming to IEC 60255-528 W at 110 V DC 
    conforming to IEC 60947
    28 W at 220 V DC 
    conforming to IEC 60947
    55 W at 24 V DC 
    conforming to IEC 60947
    55 W at 48 V DC 
    conforming to IEC 60947
    140 VA at 48 V AC 
    conforming to IEC 60947
    360 VA at 110 V AC 
    conforming to IEC 60947
    360 VA at 220 V AC 
    conforming to IEC 60947
    70 VA at 24 V AC 
    conforming to IEC 60947
    Automatic reset 120 s fixed
    Electrical by interruption of power supply for minimum 0.1 s
    Manual reset
    0.2...10 s - O-time knob
    0.3...10 s - O-time knob
    0.5..30 s - D-time knob
    10 V conforming to EN 61000-4-6
    Class A conforming to EN 55011
    LR97D38M7Electronic overcurrent relayLR97200...240 V AC4 gn conforming to IEC 60068-2-615 gn 11 ms conforming to IEC 60068-2-745 mm67.5 mm67.5 mm0.172 kgIP20 conforming to IEC 60529IEC 60947
    IEC 60255-6
    -25 to 60 ℃ conforming to IEC 60947-4-1-30 to 80 ℃CSA
    GOST
    UL
    Compliant  EU RoHS DeclarationYesYesChina RoHS declarationEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins2000 m6 kV in indirect mode
    8 kV in air
    REACH Declaration18 months50...60 HzControl circuit: 0.6...1.2 N.m on lug-clamp
    Power circuit: 2 N.m on cable
    BS fuse 3 A - for control circuit
    GB2 circuit breaker 3 A - for control circuit
    GG fuse 3 A - for control circuit
    TeSys600 V AC 50/60 Hz for power circuit conforming to CSA
    600 V AC 50/60 Hz for power circuit conforming to UL
    690 V AC 50/60 Hz for power circuit conforming to IEC 60947-4-1
    Power circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    3 A for control circuitLC1D25...D381 C/OControl circuit: cable 1 x 1 to 25 mm2 flexible with cable end
    Control circuit: cable 1 x 1 to 25 mm2 flexible without cable end
    Control circuit: cable 2 x 1 to 25 mm2 flexible without cable end
    Control circuit: lug-clamp 1 x 1 to 25 mm2 flexible with cable end
    Control circuit: lug-clamp 1 x 1 to 25 mm2 flexible without cable end
    Control circuit: lug-clamp 2 x 1 to 25 mm2 flexible with cable end
    Control circuit: lug-clamp 2 x 1 to 25 mm2 flexible without cable end
    Control circuit: cable 2 x 1 to 25 mm2
    Power circuit: cable 1 x 1 to 6 mm2 flexible without cable end
    Power circuit: cable 1 x 2.5 to 10 mm2 flexible with cable end
    Power circuit: lug-clamp 1 x 1 to 6 mm2 flexible without cable end
    Power circuit: lug-clamp 1 x 2.5 to 10 mm2 flexible with cable end
    6 kVTH conforming to IEC 60068Set of 10TeSys D6 kV 
    conforming to 
    IEC 61000-4-5
    2 kV10 V/m level 3Direct on contactor
    Rail
    850 ℃ conforming to IEC 60695-2-1Overload Imax > Isetting
    Sensitivity to phase failure
    Locked rotor, mechanical jamming I > 3 x Isetting
    < 3 sAC2 LEDs20 to 38 A20...34 A2 V 50 Hz conforming to IEC 60255-528 W at 110 V DC 
    conforming to IEC 60947
    28 W at 220 V DC 
    conforming to IEC 60947
    55 W at 24 V DC 
    conforming to IEC 60947
    55 W at 48 V DC 
    conforming to IEC 60947
    140 VA at 48 V AC 
    conforming to IEC 60947
    360 VA at 110 V AC 
    conforming to IEC 60947
    360 VA at 220 V AC 
    conforming to IEC 60947
    70 VA at 24 V AC 
    conforming to IEC 60947
    Automatic reset 120 s fixed
    Electrical by interruption of power supply for minimum 0.1 s
    Manual reset
    0.2...10 s - O-time knob
    0.3...10 s - O-time knob
    0.5..30 s - D-time knob
    10 V conforming to EN 61000-4-6
    Class A conforming to EN 55011
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat