Expansion I/O Modules TM3

Brand :
Schneider Electric

Caution

    Product Description

    The Modicon TM3 series offers compact and durable modules for industrial automation. This range includes both discrete input (TM3DI16, TM3DI16G, TM3DI16K, TM3DI32K) and output modules (TM3DQ16RG, TM3DQ16T, TM3DQ16TK), along with an analog output module (TM3AQ4).

    Features
    Compact Size: Depths between 70 mm to 84.6 mm and widths from 21.4 mm to 33.5 mm.
    Versatile Use: Suitable for various industrial applications with 24 V DC rated input for input modules.
    Robust Build: Designed to withstand industrial environments with excellent vibration and shock resistance.
    Varied Outputs: Options include relay and transistor outputs for different control requirements.
    Ideal for space-sensitive industrial settings, the Modicon TM3 range is known for its reliability and adaptability, efficiently meeting diverse automation needs.

    Product CodeOutput TypeDepthProduct or component typeRange of productWidthRated Input VoltageInput FormatVibration resistanceShock resistanceNet weightIP degree of protectionPollution degree            Standards           Ambient air temperature for operationAmbient air temperature for storageEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationWEEELocal signallingOperating altitude                              Mounting support                             Product certificationsSustainable offer statusEnvironmental DisclosureToxic heavy metal freeHeightRelative humidityCircularity Profile               Resistance to electrostatic discharge            REACh RegulationCurrent consumptionElectrical connectionMarkingRange compatibilityInsulation                                     Surge withstand                                    Resistance to fast transients                    Resistance to electromagnetic fields                        Electromagnetic emission       Response time                          Resistance to magnetic fields                 Resistance to conducted disturbancesStorage altitudeDiscrete I/O numberMaximum cable distance between devicesREACH free of SVHCVoltage state 1 guaranteedVoltage state 0 guaranteedCurrent state 1 guaranteedCurrent state 0 guaranteed                     Discrete input number                  Discrete input logicDiscrete input currentInput impedanceMechanical durabilityDiscrete output currentOperating positionDiscrete output numberDiscrete output voltageImmunity to microbreaksDiscrete output logicMaximum leakage currentMaximum voltage dropMaximum tungsten loadMinimum load
    TM3DI16-84.6 mmDiscrete input moduleModicon TM327.4 mm24 VDC input3.5 mm at 5 to 8.4 Hz on DIN rail
    3 gn at 8.4 to 150 Hz on DIN rail
    3.5 mm at 5 to 8.4 Hz on panel
    3 gn at 8.4 to 150 Hz on panel
    15 gn for 11 ms0.1 kgIP20 with protective cover in place2EN/IEC 61131-2
    EN/IEC 61010-2-201
    -10 to 35 °C vertical installation
    -10 to 55 °C horizontal installation
    -25 to 70 °CPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1 LED per channel (green)input status:0...2000 mTop hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    Plate or panel with fixing kit
    C-Tick
    CULus
    Green Premium productProduct Environmental ProfileYes90 mm10 to 95 %, without condensation (in operation)
    10 to 95 %, without condensation (in storage)
    End of Life Information8 kV in air conforming to EN/IEC 61000-4-2
    4 kV on contact conforming to EN/IEC 61000-4-2
    REACh Declaration40 mA at 5 V DC via bus connector (at state on)
    5 mA at 5 V DC via bus connector (at state off)
    0 mA at 24 V DC via bus connector (at state on)
    0 mA at 24 V DC via bus connector (at state off)
    10 x 1.5 mm² removable screw terminal block
    with pitch 3.81 mm adjustment for inputs
    CEModicon M241
    Modicon M251
    Modicon M221
    Between input and internal logic at 500 V AC
    Non-insulated between inputs
    1 kV I/O common mode conforming to EN/IEC 61000-4-5 DC1 kV for I/O conforming to EN/IEC 61000-4-410 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
    Radiated emissions - test level: 40 dBƒÊV/m QP class A ( 10 m) at 30 to 230 MHz conforming to EN/IEC 55011
    Radiated emissions - test level: 47 dBƒÊV/m QP class A ( 10 m) at 230 to 1000 MHz conforming to EN/IEC 55011
    4 ms (turn-on)
    4 ms (turn-off)
    30 A/m 50/60 Hz conforming to EN/IEC 61000-4-810 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
    3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
    0 to 3000 m16Unshielded cable: <50 m for regular inputYes15...28.8 V for input0...5 V for input>= 2.5 mA (input)<= 1 mA (input)16 for input conforming to IEC 61131-2 type 3Sink or source (positive/negative)7 mA for input3.4 kOhm-----------
    TM3DI16G-84.6 mmDiscrete input moduleModicon TM327.4 mm24 VDC input3.5 mm at 5 to 8.4 Hz on DIN rail
    3 gn at 8.4 to 150 Hz on DIN rail
    3.5 mm at 5 to 8.4 Hz on panel
    3 gn at 8.4 to 150 Hz on panel
    15 gn for 11 ms0.1 kgIP20 with protective cover in place2EN/IEC 61131-2
    EN/IEC 61010-2-201
    -10 to 35 °C vertical installation
    -10 to 55 °C horizontal installation
    -25 to 70 °CPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1 LED per channel (green)input status:0...2000 mTop hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    Plate or panel with fixing kit
    C-Tick
    CULus
    Green Premium productProduct Environmental ProfileYes90 mm10 to 95 %, without condensation (in operation)
    10 to 95 %, without condensation (in storage)
    End of Life Information8 kV in air conforming to EN/IEC 61000-4-2
    4 kV on contact conforming to EN/IEC 61000-4-2
    REACh Declaration40 mA at 5 V DC via bus connector (at state on)
    5 mA at 5 V DC via bus connector (at state off)
    0 mA at 24 V DC via bus connector (at state on)
    0 mA at 24 V DC via bus connector (at state off)
    10 x 1.5 mm² removable spring terminal block 
    with pitch 3.81 mm adjustment for inputs
    CEModicon M221
    Modicon M241
    Modicon M251
    Between input and internal logic at 500 V AC
    Non-insulated between inputs
    1 kV I/O common mode conforming to EN/IEC 61000-4-5 DC1 kV for I/O conforming to EN/IEC 61000-4-410 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
    Radiated emissions - test level: 40 dBƒÊV/m QP class A ( 10 m) at 30 to 230 MHz conforming to EN/IEC 55011
    Radiated emissions - test level: 47 dBƒÊV/m QP class A ( 10 m) at 230 to 1000 MHz conforming to EN/IEC 55011
    4 ms (turn-on)
    4 ms (turn-off)
    30 A/m 50/60 Hz conforming to EN/IEC 61000-4-810 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
    3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
    0 to 3000 m16Unshielded cable: <50 m for regular inputYes15...28.8 V for input0...5 V for input>= 2.5 mA (input)<= 1 mA (input)16 for input conforming to IEC 61131-2 type 3Sink or source (positive/negative)7 mA for input3.4 kOhm-----------
    TM3DI16K-81.3 mmDiscrete input moduleModicon TM321.4 mm24 VDC input3.5 mm at 5 to 8.4 Hz on DIN rail
    3 gn at 8.4 to 150 Hz on DIN rail
    3.5 mm at 5 to 8.4 Hz on panel
    3 gn at 8.4 to 150 Hz on panel
    15 gn for 11 ms0.65 kgIP20 with protective cover in place2EN/IEC 61010-2-201
    EN/IEC 61131-2
    -10 to 35 °C vertical installation
    -10 to 55 °C horizontal installation
    -25 to 70 °CPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1 LED per channel (green)input status:0...2000 mTop hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    Plate or panel with fixing kit
    CULus
    C-Tick
    Green Premium productProduct Environmental ProfileYes90 mm10 to 95 %, without condensation (in operation)
    10 to 95 %, without condensation (in storage)
    End of Life Information8 kV in air conforming to EN/IEC 61000-4-2
    4 kV on contact conforming to EN/IEC 61000-4-2
    REACh Declaration5 mA at 5 V DC via bus connector (at state off)
    0 mA at 24 V DC via bus connector (at state on)
    0 mA at 24 V DC via bus connector (at state off)
    35 mA at 5 V DC via bus connector (at state on)
    HE-10 connectorfor inputsCEModicon M221
    Modicon M241
    Modicon M251
    Between input and internal logic at 500 V AC
    Non-insulated between inputs
    1 kV I/O common mode conforming to EN/IEC 61000-4-5 DC1 kV for I/O conforming to EN/IEC 61000-4-410 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
    Radiated emissions - test level: 40 dBƒÊV/m QP class A ( 10 m) at 30 to 230 MHz conforming to EN/IEC 55011
    Radiated emissions - test level: 47 dBƒÊV/m QP class A ( 10 m) at 230 to 1000 MHz conforming to EN/IEC 55011
    4 ms (turn-on)
    4 ms (turn-off)
    30 A/m 50/60 Hz conforming to EN/IEC 61000-4-810 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
    3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
    0 to 3000 m16Unshielded cable: <50 m for regular inputYes15...28.8 V for input0...5 V for input>= 2.5 mA (input)<= 1 mA (input)16 for input conforming to IEC 61131-2 type 3Sink or source (positive/negative)5 mA for input4.4 kOhm-----------
    TM3DI32K-81.3 mmDiscrete input moduleModicon TM333.5 mm24 VDC input3.5 mm at 5 to 8.4 Hz on DIN rail
    3 gn at 8.4 to 150 Hz on DIN rail
    3.5 mm at 5 to 8.4 Hz on panel
    3 gn at 8.4 to 150 Hz on panel
    15 gn for 11 ms0.1 kgIP20 with protective cover in place2EN/IEC 61010-2-201
    EN/IEC 61131-2
    -10 to 35 °C vertical installation
    -10 to 55 °C horizontal installation
    -25 to 70 °CPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1 LED per channel (green)input status:0...2000 mTop hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    Plate or panel with fixing kit
    CULus
    C-Tick
    Green Premium productProduct Environmental ProfileYes90 mm10 to 95 %, without condensation (in operation)
    10 to 95 %, without condensation (in storage)
    End of Life Information8 kV in air conforming to EN/IEC 61000-4-2
    4 kV on contact conforming to EN/IEC 61000-4-2
    REACh Declaration5 mA at 5 V DC via bus connector (at state off)
    0 mA at 24 V DC via bus connector (at state on)
    0 mA at 24 V DC via bus connector (at state off)
    65 mA at 5 V DC via bus connector (at state on)
    HE-10 connectorfor inputsCEModicon M221
    Modicon M241
    Modicon M251
    Between input and internal logic at 500 V AC
    Non-insulated between inputs
    1 kV I/O common mode conforming to EN/IEC 61000-4-5 DC1 kV for I/O conforming to EN/IEC 61000-4-410 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
    Radiated emissions - test level: 40 dBƒÊV/m QP class A ( 10 m) at 30 to 230 MHz conforming to EN/IEC 55011
    Radiated emissions - test level: 47 dBƒÊV/m QP class A ( 10 m) at 230 to 1000 MHz conforming to EN/IEC 55011
    4 ms (turn-on)
    4 ms (turn-off)
    30 A/m 50/60 Hz conforming to EN/IEC 61000-4-810 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
    3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
    0 to 3000 m32Unshielded cable: <30 m for regular inputYes15...28.8 V for input0...5 V for input>= 2.5 mA (input)<= 1 mA (input)32 for input conforming to IEC 61131-2 Type 1Sink or source (positive/negative)5 mA for input4.4 kOhm-----------
    TM3DQ16RGRelay normally open84.6 mmDiscrete output moduleModicon TM327.4 mm--3.5 mm at 5 to 8.4 Hz on DIN rail
    3 gn at 8.4 to 150 Hz on DIN rail
    3.5 mm at 5 to 8.4 Hz on panel
    3 gn at 8.4 to 150 Hz on panel
    15 gn for 11 ms0.145 kgIP20 with protective cover in place2EN/IEC 61131-2
    EN/IEC 61010-2-201
    -10 to 35 °C vertical installation
    -10 to 55 °C horizontal installation
    -25 to 70 °CPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1 LED per channel (green)output status:0...2000 mTop hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    Plate or panel with fixing kit
    CULus
    C-Tick
    Green Premium productProduct Environmental ProfileYes90 mm10 to 95 %, without condensation (in operation)
    10 to 95 %, without condensation (in storage)
    End of Life Information8 kV in air conforming to EN/IEC 61000-4-2
    4 kV on contact conforming to EN/IEC 61000-4-2
    REACh Declaration0 mA at 24 V DC via bus connector (at state off)
    75 mA at 24 V DC via bus connector (at state on)
    10 x 1.5 mm² removable spring terminal block 
    with pitch 3.81 mm adjustment for outputs
    CEModicon M241
    Modicon M251
    Modicon M221
    Between output and internal logic at 2300 V AC
    Between outputs at 750 V AC
    Between output groups at 1500 V AC
    1 kV I/O common mode conforming to EN/IEC 61000-4-5 DC2 kV for relay output conforming to EN/IEC 61000-4-410 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
    Radiated emissions - test level: 40 dBƒÊV/m QP class A ( 10 m) at 30 to 230 MHz conforming to EN/IEC 55011
    Radiated emissions - test level: 47 dBƒÊV/m QP class A ( 10 m) at 230 to 1000 MHz conforming to EN/IEC 55011
    10 ms (turn-on)
    5 ms (turn-off)
    30 A/m 50/60 Hz conforming to EN/IEC 61000-4-810 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
    3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
    0 to 3000 m16Unshielded cable: <30 m for relay outputYes--------20000000 cycles2000 mA for relay output-16240 V AC for relay output
    30 V DC for relay output
    -Positive or negative---10 mA at 5 V DC for relay output
    TM3DQ16TTransistor84.6 mmDiscrete output moduleModicon TM327.4 mm--3.5 mm at 5 to 8.4 Hz on DIN rail
    3 gn at 8.4 to 150 Hz on DIN rail
    3.5 mm at 5 to 8.4 Hz on panel
    3 gn at 8.4 to 150 Hz on panel
    15 gn for 11 ms0.11 kgIP20 with protective cover in place2EN/IEC 61010-2-201
    EN/IEC 61131-2
    -10 to 35 °C vertical installation
    -10 to 55 °C horizontal installation
    -25 to 70 °CPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1 LED per channel (green)output status:0...2000 mTop hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    Plate or panel with fixing kit
    CULus
    C-Tick
    Green Premium productProduct Environmental ProfileYes90 mm10 to 95 %, without condensation (in operation)
    10 to 95 %, without condensation (in storage)
    End of Life Information8 kV in air conforming to EN/IEC 61000-4-2
    4 kV on contact conforming to EN/IEC 61000-4-2
    REACh Declaration5 mA at 5 V DC via bus connector (at state off)
    0 mA at 24 V DC via bus connector (at state off)
    15 mA at 5 V DC via bus connector (at state on)
    20 mA at 24 V DC via bus connector (at state on)
    10 x 1.5 mm² removable screw terminal block 
    with pitch 3.81 mm adjustment for outputs
    CEModicon M251
    Modicon M241
    Modicon M221
    Non-insulated between outputs
    Between output and internal logic AC
    1 kV I/O common mode conforming to EN/IEC 61000-4-5 DC1 kV for I/O conforming to EN/IEC 61000-4-410 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
    Radiated emissions - test level: 40 dBƒÊV/m QP class A ( 10 m) at 30 to 230 MHz conforming to EN/IEC 55011
    Radiated emissions - test level: 47 dBƒÊV/m QP class A ( 10 m) at 230 to 1000 MHz conforming to EN/IEC 55011
    450 µs (turn-on)
    450 µs (turn-off)
    30 A/m 50/60 Hz conforming to EN/IEC 61000-4-810 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
    3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
    0 to 3000 m16Unshielded cable: <30 m for transistor output----------500 mA for transistor output-1624 V DC for transistor output-Positive logic (source)0.1 mA for transistor output<0.4 V<3 W for transistor output-
    TM3DQ16TKTransistor81.3 mmDiscrete output moduleModicon TM321.4 mm--3.5 mm at 5 to 8.4 Hz on DIN rail
    3 gn at 8.4 to 150 Hz on DIN rail
    3.5 mm at 5 to 8.4 Hz on panel
    3 gn at 8.4 to 150 Hz on panel
    15 gn for 11 ms0.72 kgIP20 with protective cover in place2EN/IEC 61131-2
    EN/IEC 61010-2-201
    -10 to 35 °C vertical installation
    -10 to 55 °C horizontal installation
    -25 to 70 °CPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1 LED per channel (green)output status:0...2000 mTop hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    Plate or panel with fixing kit
    CULus
    C-Tick
    Green Premium productProduct Environmental ProfileYes90 mm10 to 95 %, without condensation (in operation)
    10 to 95 %, without condensation (in storage)
    End of Life Information8 kV in air conforming to EN/IEC 61000-4-2
    4 kV on contact conforming to EN/IEC 61000-4-2
    REACh Declaration5 mA at 5 V DC via bus connector (at state off)
    0 mA at 24 V DC via bus connector (at state off)
    15 mA at 5 V DC via bus connector (at state on)
    20 mA at 24 V DC via bus connector (at state on)
    HE-10 connectorfor outputsCEModicon M251
    Modicon M241
    Modicon M221
    Between output and internal logic at 500 V AC
    Non-insulated between outputs
    1 kV I/O common mode conforming to EN/IEC 61000-4-5 DC1 kV for I/O conforming to EN/IEC 61000-4-410 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
    Radiated emissions - test level: 40 dBƒÊV/m QP class A ( 10 m) at 30 to 230 MHz conforming to EN/IEC 55011
    Radiated emissions - test level: 47 dBƒÊV/m QP class A ( 10 m) at 230 to 1000 MHz conforming to EN/IEC 55011
    450 µs (turn-on)
    450 µs (turn-off)
    30 A/m 50/60 Hz conforming to EN/IEC 61000-4-810 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
    3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
    0 to 3000 m16Unshielded cable: <5 m for transistor output----------100 mA for transistor output-1624 V DC for transistor output-Positive logic (source)0.1 mA for transistor output<0.4 V<9.6 W for transistor output-
    Product CodeDepthProduct or component typeRange of productWidthVibration resistanceShock resistanceNet weightIP degree of protectionPollution degree          Standards         Ambient air temperature for operationAmbient air temperature for storageEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationWEEELocal signallingOperating altitude                                 Mounting support                              Sustainable offer statusEnvironmental DisclosureToxic heavy metal freeHeightRelative humidityCircularity Profile           Resistance to electrostatic discharge             REACH RegulationCurrent consumptionElectrical connectionMarkingRange compatibilityInsulation                                            Surge withstand                                                                   Resistance to fast transients                                     Resistance to electromagnetic fields                           Electromagnetic emission          Resistance to magnetic fields           Resistance to conducted disturbancesStorage altitudeImmunity to microbreaks[Us] rated supply voltageSupply voltage limitsAnalogue output typeAnalogue input resolutionLSB valueConversion timeRepeat accuracyAnalogue output numberAnalogue output resolutionLoad typeLoad impedance ohmicStabilisation timeTemperature driftNon-linearityOutput rippleCross talkType of cable
    TM3AQ470 mmAnalog output moduleModicon TM323.6 mm3.5 mm at 5 to 8.4 Hz on DIN rail
    3 gn at 8.4 to 150 Hz on DIN rail
    15 gn for 11 ms0.115 kgIP202EN/IEC 61010-2-201
    EN/IEC 61131-2
    -10 to 55 °C horizontal installation
    -10 to 35 °C vertical installation
    -25 to 70 °CPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins1 LED (green)PWR:0...2000 mTop hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    Plate or panel with fixing kit
    Green Premium productProduct Environmental ProfileYes90 mm10 to 95 %, without condensation (in operation)
    10 to 95 %, without condensation (in storage)
    End of Life Information8 kV in air conforming to EN/IEC 61000-4-2
    4 kV on contact conforming to EN/IEC 61000-4-2
    REACH Declaration40 mA at 5 V DC via bus connector no load
    50 mA at 5 V DC via bus connector full load
    50 mA at 24 V DC via external supply no load
    125 mA at 24 V DC via external supply full load
    11 x 2.5 mm² removable screw terminal block with pitch 5.08 mm adjustment for outputs and supplyCEModicon M251
    Modicon M221
    Modicon M241
    Between output and supply at 1500 V AC
    Between output and internal logic at 500 V AC
    1 kV power supply common mode conforming to EN/IEC 61000-4-5
    0.5 kV power supply differential mode conforming to EN/IEC 61000-4-5
    1 kV output common mode conforming to EN/IEC 61000-4-5
    1 kV (I/O) conforming to EN/IEC 61000-4-410 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
    Radiated emissions - test level: 40 dBƒÊV/m QP class A ( 10 m) at 30 to 230 MHz conforming to EN/IEC 55011
    Radiated emissions - test level: 47 dBƒÊV/m QP class A ( 10 m) at 230 to 1000 MHz conforming to EN/IEC 55011
    30 A/m conforming to EN/IEC 61000-4-810 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
    3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
    0 to 3000 m10 ms24 V DC20.4 to 28.8 VCurrent: 4...20 mA
    Current: 0...20 mA
    Voltage: 0...10 V
    Voltage: - 10...10 V
    12 bits
    11 bits + sign
    2.44 mV 0...10 Vvoltage
    4.88 mV - 10...10 Vvoltage
    4.88 ƒÊA 0...20 mAcurrent
    3.91 ƒÊA 4...20 mAcurrent
    1 ms + 1 ms per channel + 1 controller cycle time+/- 0.4 %FS411 bits + sign
    12 bits
    Resistive1 kOhm voltage
    300 Ohm current
    1 ms+/- 0.01 %FS/°C+/- 0.2 %FS          20 mV<= 1 LSBTwisted shielded pairs cable <30 m for output circuit
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat