Screw Terminal, Feed Through

Brand :
Schneider Electric

Caution

    Product Description

    Screw Terminal Feed Through, 2 Points

    Product CodeProduct or component typeDevice short nameMaterialWidthHeightNet weightAmbient air temperature for operationProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationWarrantyTightening torqueRange compatibilityAccessory / separate part categoryRange[Ue] rated operational voltageProduct compatibilityConnections - terminalsQuantity per setLengthProduct nameMounting modeColourFlame retardanceCable cross sectionDielectric strengthNumber of connectionsNumber of measurement input[In] rated currentTerminal block typeTerminal block levelNominal cross sectionConnection positionWire stripping lengthTool typeDielectric lossDielectric constantResistivitySurface resistanceCreep resistance
    NSYTRV62Terminal blockTRVPolyamide 6/6: insulating case
    Copper alloy: connector and screw
    Copper alloy: commoning link
    Chromium-nickel steel: spring
    8.2 mm47.5 mm13.95 g-40 to 130 °C
    conforming to IEC 60216-1
    -40 to 130 °C
    conforming to VDE 0304-T21
    ATEX
    LR
    VDE
    GL
    DNV
    CSA
    CURus
    EAC
    IEC-Ex
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH Declaration18 months1.5 to 1.8 N.mPrisma G
    Prisma P
    Prisma PH
    Prisma Pack
    Spacial
    Kaedra
    Pragma
    TeSys
    Connection accessoryLinergy1000 V conforming to EN/IEC 60947-7-1
    600 V CSA
    690 V conforming to ATEX Exe II Ex II 2 GD
    600 V cURus
    Spacial enclosures1 x screw terminal: upstream (M4)
    1 x screw terminal: downstream (M4)
    Set of 5047.7 mmLinergy TRClip-onGreyV0, thickness0.8 mm conforming to UL 940.2 to 10 mm2,
    solid cable with cable end
    0.2 to 6 mm2,
    flexible cable with cable end
    0.2 to 10 mm2,
    solid cable without cable end
    0.2 to 10 mm2,
    flexible cable without cable end
    1000 V
    conforming to
    IEC 60243-1
    2241 A
    conforming to EN/IEC 60947-7-1
    50 A cURus
    50 A CSA
    40 A
    conforming to ATEX Exe II Ex II 2 GD
    Passthrough16 mm2Sideways10 mmConnection: screwdriver
    Disconnection: screwdriver
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    3.7 at 1 MHz10000 MΩ.m
    conforming to IEC 60093
    10000 MΩ.m
    conforming to VDE 0303-T30
    1000 G conforming to IEC 60093
    1000 G conforming to VDE 0303-T30
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    NSYTRV702Terminal blockTRVPolyamide 6/6: insulating case
    Copper alloy: connector and screw
    Copper alloy: commoning link
    Chromium-nickel steel: spring
    20.3 mm87.5 mm195 g-40 to 130 °C
    conforming to IEC 60216-1
    -40 to 130 °C
    conforming to VDE 0304-T21
    DNV
    CSA
    EAC
    CURus
    LR
    IEC-Ex
    VDE
    GL
    ATEX
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH Declaration18 months8 to 10 N.mPrisma G
    Prisma P
    Prisma PH
    Prisma Pack
    Spacial
    Kaedra
    Pragma
    TeSys
    Connection accessoryLinergy1000 V conforming to EN/IEC 60947-7-1
    1000 V CSA
    600 V cURus
    Spacial enclosures1 x screw terminal: upstream (M8)
    1 x screw terminal: downstream (M8)
    Set of 1070.5 mmLinergy TRClip-onGreyV0, thickness0.8 mm conforming to UL 9425 to 70 mm2,
    solid cable with cable end
    25 to 70 mm2,
    solid cable without cable end
    25 to 70 mm2,
    flexible cable with cable end
    16 to 95 mm2,
    flexible cable without cable end
    1000 V
    conforming to
    IEC 60243-1
    21192 A
    conforming to EN/IEC 60947-7-1
    192 A CSA
    192 A cURus
    Passthrough170 mm2Sideways24 mmConnection: screwdriver
    Disconnection: screwdriver
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    3.7 at 1 MHz10000 MΩ.m
    conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    1000 G  conforming to IEC 60093
    1000 G  conforming to VDE 0303-T30
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat