EasyPact TVS Contactor 3P(3 NO)

Brand :
Schneider Electric

Caution

    Product Description

    EasyPact TVS Contactor 3P(3 NO) AC-3, 220 V AC Coil

    Product CodeProduct or component typeDevice short name Electrical durability Mechanical durability WidthHeight DepthNet weightIP degree of protectionPollution degree   Standards   Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEOperating altitudeREACH RegulationREACH free of SVHCWarrantyMotor power kWUtilisation category[Uc] control circuit voltageTightening torqueToxic heavy metal freeMinimum switching currentRangeAuxiliary contact composition[Ue] rated operational voltage[Ui] rated insulation voltageMinimum switching voltageOvervoltage categoryConnections - terminalsPoles descriptionMaximum operating rate[Uimp] rated impulse withstand voltageProtective treatmentProduct nameColourInsulation resistance[Ie] rated operational currentMounting support      Irms rated making capacity     [Icw] rated short-time withstand current Non-overlap timeContactor applicationPower pole contact compositionControl circuit type    Rated breaking capacity                             Associated fuse rating                          Average impedancePower dissipation per poleControl circuit voltage limitsOperating time             Inrush power in VA          Hold-in power 
    consumption in VA
    Heat dissipationPermissible ambient air temperature around the deviceFire resistanceMechanical robustness
    LC1E0610M5ContactorLC1E1400000 cycles AC-3
    150000 cycles AC-1
    10000000 cycles45 mm74 mm80 mm0.3 kgIP2x conforming to IEC 605293IEC 60947-1
    IEC 60947-5-1
    IEC 60947-4-1
    -5 to 55 ℃-60 to 80 ℃EACGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins3000 m withoutREACH DeclarationYes18 months1.1 kW at 220...230 V AC 50/60 Hz (AC-3)
    2.2 kW at 380...400 V AC 50/60 Hz (AC-3)
    2.2 kW at 415 V AC 50/60 Hz (AC-3)
    2.2 kW at 440 V AC 50/60 Hz (AC-3)
    3 kW at 500 V AC 50/60 Hz (AC-3)
    3 kW at 660...690 V AC 50/60 Hz (AC-3)
    AC-3
    AC-1
    220 V AC 50 HzPower circuit: 1.2 N.m
    Control circuit: 1.5 N.m
    Yes5 mA for control circuitEasyPact1 NOPower circuit: <= 690 V AC 50/60 Hz690 V conforming to IEC 60947-4-117 V for control circuitIIIPower circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 2 1 to 2.5 mm2 - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 2 1 to 2.5 mm2 - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: solid without cable end
    3P1800 cyc/h 60 ℃6 kV coil not connected to the 
    power circuit conforming to IEC 60947
    TH (pollution degree 3) conforming to IEC 60068EasyPact TVSGrey (RAL 7011)> 10 MOhm for control circuit6 A (at <60 ℃) 
    at <= 440 V AC AC-3 for power circuit
    20 A (at <60 ℃) 
    at <= 440 V AC AC-1 for power circuit
    Plate
    DIN rail
    60 A at 440 V AC for power 
    circuit conforming to IEC 60947-4-1
    80 A 40 ℃ - 10 s 
    for power circuit
    45 A 40 ℃ - 60 s 
    for power circuit
    20 A 40 ℃ - 600 s 
    for power circuit
    1.5 ms on energisation guaranteed 
    between NC and NO contact
    1.5 ms on de-energisation guaranteed 
    between NC and NO contact
    Motor control
    Resistive load
    3 NOAC at 50 Hz48 A at 440 V for power circuit
    conforming to IEC 60947
    10 A gG at <= 690 V coordination type 1 
    for control circuit conforming to IEC 60947-5-1
    12 A gG at <= 690 V coordination type 1 for power circuit
    2.5 mOhm - Ith 20 A 50 Hz for power circuit0.09 W AC-3
    1 W AC-1
    Operational: 0.85...1.1 Uc at 50 Hz (at <55 ℃)
    Drop-out: 0.3...0.6 Uc at 50 Hz (at <55 ℃)
    12...22 ms on closing
    4...19 ms on opening
    95 VA 50 Hz cos phi 0.75 (at 20 ℃)
    95 VA 60 Hz cos phi 0.75 (at 20 ℃)
    8.5 VA 50 Hz cos 
    phi 0.3 (at 20 ℃)
    8.5 VA 60 Hz cos 
    phi 0.3 (at 20 ℃)
    2 to 3 W 
    for control circuit
    -20 to 70 ℃ at Uc850 ℃ conforming to 
    IEC 60695-2-1
    Vibrations contactor open: 1.5 Gn, 5...300 Hz
    Vibrations contactor closed: 3 Gn, 5...300 Hz
    Shocks contactor open: 7 Gn for 11 ms
    Shocks contactor closed: 10 Gn for 11 ms
    LC1E0910M5ContactorLC1E1400000 cycles AC-3
    150000 cycles AC-1
    10000000 cycles45 mm74 mm80 mm0.3 kgIP2x conforming to IEC 605293IEC 60947-5-1
    IEC 60947-4-1
    IEC 60947-1
    -5 to 55 ℃-60 to 80 ℃EACGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins3000 m withoutREACH DeclarationYes18 months2.2 kW at 220...230 V AC 50/60 Hz (AC-3)
    4 kW at 380...400 V AC 50/60 Hz (AC-3)
    4 kW at 415 V AC 50/60 Hz (AC-3)
    4 kW at 440 V AC 50/60 Hz (AC-3)
    5.5 kW at 500 V AC 50/60 Hz (AC-3)
    5.5 kW at 660...690 V AC 50/60 Hz (AC-3)
    AC-3
    AC-1
    220 V AC 50 HzPower circuit: 1.2 N.m
    Control circuit: 1.5 N.m
    Yes5 mA for control circuitEasyPact1 NOPower circuit: <= 690 V AC 50/60 Hz690 V conforming to IEC 60947-4-117 V for control circuitIIIPower circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 2 1 to 2.5 mm2 - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 2 1 to 2.5 mm2 - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: solid without cable end
    3P1800 cyc/h 60 ℃6 kV coil not connected to the power 
    circuit conforming to IEC 60947
    TH (pollution degree 3) conforming to IEC 60068EasyPact TVSGrey (RAL 7011)> 10 MOhm for control circuit9 A (at <60 ℃) 
    at <= 440 V AC AC-3 for power circuit
    25 A (at <60 ℃) 
    at <= 440 V AC AC-1 for power circuit
    Plate
    DIN rail
    90 A at 440 V AC for power 
    circuit conforming to IEC 60947-4-1
    105 A 40 ℃ - 10 s 
    for power circuit
    61 A 40 ℃ - 60 s 
    for power circuit
    30 A 40 ℃ - 600 s 
    for power circuit
    1.5 ms on energisation guaranteed 
    between NC and NO contact
    1.5 ms on de-energisation guaranteed 
    between NC and NO contact
    Resistive load
    Motor control
    3 NOAC at 50 Hz72 A at 440 V for power circuit 
    conforming to IEC 60947
    10 A gG at <= 690 V coordination type 1 
    for control circuit conforming to IEC 60947-5-1
    20 A gG at <= 690 V coordination type 1 for power circuit
    2.5 mOhm - Ith 25 A 50 Hz for power circuit0.2 W AC-3
    1.6 W AC-1
    Operational: 0.85...1.1 Uc at 50 Hz (at <55 ℃)
    Drop-out: 0.3...0.6 Uc at 50 Hz (at <55 ℃)
    12...22 ms on closing
    4...19 ms on opening
    95 VA 50 Hz cos phi 0.75 (at 20 ℃)
    95 VA 60 Hz cos phi 0.75 (at 20 ℃)
    8.5 VA 50 Hz cos 
    phi 0.3 (at 20 ℃)
    8.5 VA 60 Hz cos 
    phi 0.3 (at 20 ℃)
    2 to 3 W 
    for control circuit
    -20 to 70 ℃ at Uc850 ℃ conforming to 
    IEC 60695-2-1
    Vibrations contactor open: 1.5 Gn, 5...300 Hz
    Vibrations contactor closed: 3 Gn, 5...300 Hz
    Shocks contactor open: 7 Gn for 11 ms
    Shocks contactor closed: 10 Gn for 11 ms
    LC1E1210M5ContactorLC1E1400000 cycles AC-3
    300000 cycles AC-1
    10000000 cycles45 mm74 mm80 mm0.3 kgIP2x conforming to IEC 605293IEC 60947-5-1
    IEC 60947-1
    IEC 60947-4-1
    -5 to 55 ℃-60 to 80 ℃EACGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins3000 m withoutREACH DeclarationYes18 months3 kW at 220...230 V AC 50/60 Hz (AC-3)
    5.5 kW at 380...400 V AC 50/60 Hz (AC-3)
    5.5 kW at 415 V AC 50/60 Hz (AC-3)
    5.5 kW at 440 V AC 50/60 Hz (AC-3)
    7.5 kW at 500 V AC 50/60 Hz (AC-3)
    7.5 kW at 660...690 V AC 50/60 Hz (AC-3)
    AC-3
    AC-1
    220 V AC 50 HzPower circuit: 1.2 N.m
    Control circuit: 1.5 N.m
    Yes5 mA for control circuitEasyPact1 NOPower circuit: <= 690 V AC 50/60 Hz690 V conforming to IEC 60947-4-117 V for control circuitIIIPower circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 2 1 to 2.5 mm2 - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 2 1 to 2.5 mm2 - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: solid without cable end
    3P1800 cyc/h 60 ℃6 kV coil not connected to the power 
    circuit conforming to IEC 60947
    TH (pollution degree 3) conforming to IEC 60068EasyPact TVSGrey (RAL 7011)> 10 MOhm for control circuit25 A (at <60 ℃) 
    at <= 440 V AC AC-1 for power circuit
    12 A (at <60 ℃) 
    at <= 440 V AC AC-3 for power circuit
    Plate
    DIN rail
    120 A at 440 V AC for power 
    circuit conforming to IEC 60947-4-1
    105 A 40 ℃ - 10 s 
    for power circuit
    61 A 40 ℃ - 60 s 
    for power circuit
    30 A 40 ℃ - 600 s 
    for power circuit
    1.5 ms on energisation guaranteed 
    between NC and NO contact
    1.5 ms on de-energisation guaranteed 
    between NC and NO contact
    Resistive load
    Motor control
    3 NOAC at 50 Hz96 A at 440 V for power circuit 
    conforming to IEC 60947
    10 A gG at <= 690 V coordination type 1 
    for control circuit conforming to IEC 60947-5-1
    25 A gG at <= 690 V coordination type 1 for power circuit
    2.5 mOhm - Ith 25 A 50 Hz for power circuit0.36 W AC-3
    1.6 W AC-1
    Operational: 0.85...1.1 Uc at 50 Hz (at <55 ℃)
    Drop-out: 0.3...0.6 Uc at 50 Hz (at <55 ℃)
    12...22 ms on closing
    4...19 ms on opening
    95 VA 50 Hz cos phi 0.75 (at 20 ℃)
    95 VA 60 Hz cos phi 0.75 (at 20 ℃)
    8.5 VA 50 Hz cos 
    phi 0.3 (at 20 ℃)
    8.5 VA 60 Hz cos 
    phi 0.3 (at 20 ℃)
    2 to 3 W 
    for control circuit
    -20 to 70 ℃ at Uc850 ℃ conforming to 
    IEC 60695-2-1
    Vibrations contactor open: 1.5 Gn, 5...300 Hz
    Vibrations contactor closed: 3 Gn, 5...300 Hz
    Shocks contactor open: 7 Gn for 11 ms
    Shocks contactor closed: 10 Gn for 11 ms
    LC1E1810M5ContactorLC1E300000 cycles AC-1
    1200000 cycles AC-3
    10000000 cycles45 mm74 mm80 mm0.3 kgIP2x conforming to IEC 605293IEC 60947-5-1
    IEC 60947-1
    IEC 60947-4-1
    -5 to 55 ℃-60 to 80 ℃EACGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins3000 m withoutREACH DeclarationYes18 months4 kW at 220...230 V AC 50/60 Hz (AC-3)
    7.5 kW at 380...400 V AC 50/60 Hz (AC-3)
    9 kW at 415 V AC 50/60 Hz (AC-3)
    9 kW at 440 V AC 50/60 Hz (AC-3)
    10 kW at 500 V AC 50/60 Hz (AC-3)
    10 kW at 660...690 V AC 50/60 Hz (AC-3)
    AC-3
    AC-1
    220 V AC 50 HzPower circuit: 1.2 N.m
    Control circuit: 1.5 N.m
    Yes5 mA for control circuitEasyPact1 NOPower circuit: <= 690 V AC 50/60 Hz690 V conforming to IEC 60947-4-117 V for control circuitIIIPower circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 2 1 to 2.5 mm2 - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 2 1 to 2.5 mm2 - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 1 1.5 to 6 mm2 - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 2 1.5 to 6 mm2 - cable stiffness: solid without cable end
    3P1800 cyc/h 60 ℃6 kV coil not connected to the power 
    circuit conforming to IEC 60947
    TH (pollution degree 3) conforming to IEC 60068EasyPact TVSGrey (RAL 7011)> 10 MOhm for control circuit32 A (at <60 ℃) 
    at <= 415 V AC AC-1 for power circuit
    18 A (at <60 ℃) 
    at <= 440 V AC AC-3 for power circuit
    Plate
    DIN rail
    180 A at 440 V AC for power 
    circuit conforming to IEC 60947-4-1
    145 A 40 ℃ - 10 s 
    for power circuit
    84 A 40 ℃ - 60 s 
    for power circuit
    40 A 40 ℃ - 600 s 
    for power circuit
    1.5 ms on energisation guaranteed 
    between NC and NO contact
    1.5 ms on de-energisation guaranteed 
    between NC and NO contact
    Resistive load
    Motor control
    3 NOAC at 50 Hz144 A at 440 V for power circuit 
    conforming to IEC 60947
    10 A gG at <= 690 V coordination type 1 
    for control circuit conforming to IEC 60947-5-1
    35 A gG at <= 690 V coordination type 1 for power circuit
    2.5 mOhm - Ith 32 A 50 Hz for power circuit0.81 W AC-3
    2.6 W AC-1
    Operational: 0.85...1.1 Uc at 50 Hz (at <55 ℃)
    Drop-out: 0.3...0.6 Uc at 50 Hz (at <55 ℃)
    12...22 ms on closing
    4...19 ms on opening
    95 VA 50 Hz cos phi 0.75 (at 20 ℃)
    95 VA 60 Hz cos phi 0.75 (at 20 ℃)
    8.5 VA 50 Hz cos 
    phi 0.3 (at 20 ℃)
    8.5 VA 60 Hz cos 
    phi 0.3 (at 20 ℃)
    2 to 3 W 
    for control circuit
    -20 to 70 ℃ at Uc850 ℃ conforming to 
    IEC 60695-2-1
    Vibrations contactor open: 1.5 Gn, 5...300 Hz
    Vibrations contactor closed: 3 Gn, 5...300 Hz
    Shocks contactor open: 7 Gn for 11 ms
    Shocks contactor closed: 10 Gn for 11 ms
    LC1E2501M5ContactorLC1E1200000 cycles AC-3
    350000 cycles AC-1
    1000000 cycles45 mm74 mm85 mm0.36 kgIP2x conforming to IEC 605293IEC 60947-1
    IEC 60947-5-1
    IEC 60947-4-1
    -5 to 55 ℃-60 to 80 ℃EACGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins3000 m withoutREACH DeclarationYes18 months5.5 kW at 220...230 V AC 50/60 Hz
    11 kW at 380...400 V
    11 kW at 415 V
    11 kW at 440 V
    15 kW at 500 V
    15 kW at 660...690 V
    AC-3
    AC-1
    220 V AC 50 HzControl circuit: 1.5 N.m
    Power circuit: 1.5 N.m
    Yes5 mA for control circuitEasyPact1 NCPower circuit: <= 690 V AC 50/60 Hz690 V conforming to IEC 60947-4-117 V for control circuitIIIControl circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 2 1 to 2.5 mm2 - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 1 1.5 to 6 mm2 - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 2 1.5 to 6 mm2 - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 1 1 to 6 mm2 - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: flexible with cable end
    3P1800 cyc/h 60 ℃6 kV coil not connected to the power 
    circuit conforming to IEC 60947
    TH (pollution degree 3) conforming to IEC 60068EasyPact TVSGrey (RAL 7011)> 10 MOhm for control circuit25 A (at <60 ℃) 
    at <= 440 V AC AC-3 for power circuit
    36 A (at <60 ℃) 
    at <= 440 V AC AC-1 for power circuit
    DIN rail
    Plate
    250 A at 440 V AC for power 
    circuit conforming to IEC 60947-4-1
    240 A 40 ℃ - 10 s 
    for power circuit
    120 A 40 ℃ - 60 s 
    for power circuit
    50 A 40 ℃ - 600 s 
    for power circuit
    1.5 ms on energisation guaranteed 
    between NC and NO contact
    1.5 ms on de-energisation guaranteed 
    between NC and NO contact
    Motor control
    Resistive load
    3 NOAC at 50 Hz200 A at 440 V for power circuit 
    conforming to IEC 60947
    10 A gG at <= 690 V coordination type 1 
    for control circuit conforming to IEC 60947-5-1
    40 A gG at <= 690 V coordination type 1 for power circuit
    2.5 mOhm - Ith 36 A 50 Hz for power circuit1.6 W AC-1
    2.5 W AC-3
    Operational: 0.85...1.1 Uc at 50 Hz (at <55 ℃)
    Drop-out: 0.3...0.6 Uc at 50 Hz (at <55 ℃)
    12...22 ms on closing
    4...19 ms on opening
    95 VA 50 Hz cos phi 0.75 (at 20 ℃)
    95 VA 60 Hz cos phi 0.75 (at 20 ℃)
    8.5 VA 50 Hz cos 
    phi 0.3 (at 20 ℃)
    8.5 VA 60 Hz cos 
    phi 0.3 (at 20 ℃)
    2 to 3 W 
    for control circuit
    -20 to 70 ℃ at Uc850 ℃ conforming to 
    IEC 60695-2-1
    Vibrations contactor open: 1.5 Gn, 5...300 Hz
    Vibrations contactor closed: 3 Gn, 5...300 Hz
    Shocks contactor closed: 10 Gn for 11 ms
    Shocks contactor open: 6 Gn for 11 ms
    LC1E2510M5ContactorLC1E350000 cycles AC-1
    300000 cycles AC-3
    10000000 cycles45 mm74 mm85 mm0.36 kgIP2x conforming to IEC 605293IEC 60947-5-1
    IEC 60947-1
    IEC 60947-4-1
    -5 to 55 ℃-60 to 80 ℃EACGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins3000 m withoutREACH DeclarationYes18 months5.5 kW at 220...230 V AC 50/60 Hz
    11 kW at 380...400 V
    11 kW at 415 V
    11 kW at 440 V
    15 kW at 500 V
    15 kW at 660...690 V
    AC-1
    AC-3
    220 V AC 50 HzControl circuit: 1.5 N.m
    Power circuit: 1.5 N.m
    Yes5 mA for control circuitEasyPact1 NOPower circuit: <= 690 V AC 50/60 Hz690 V conforming to IEC 60947-4-117 V for control circuitIIIControl circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 2 1 to 2.5 mm2 - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 1 1.5 to 6 mm2 - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 2 1.5 to 6 mm2 - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 1 1 to 6 mm2 - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: flexible with cable end
    3P1800 cyc/h 60 ℃6 kV coil not connected to the power 
    circuit conforming to IEC 60947
    TH (pollution degree 3) conforming to IEC 60068EasyPact TVSGrey (RAL 7011)> 10 MOhm for control circuit25 A (at <60 ℃) 
    at <= 440 V AC AC-3 for power circuit
    36 A (at <60 ℃) 
    at <= 440 V AC AC-1 for power circuit
    Plate
    DIN rail
    250 A at 440 V AC for power 
    circuit conforming to IEC 60947-4-1
    240 A 40 ℃ - 10 s 
    for power circuit
    120 A 40 ℃ - 60 s 
    for power circuit
    50 A 40 ℃ - 600 s 
    for power circuit
    1.5 ms on energisation guaranteed 
    between NC and NO contact
    1.5 ms on de-energisation guaranteed 
    between NC and NO contact
    Motor control
    Resistive load
    3 NOAC at 50 Hz200 A at 440 V for power circuit 
    conforming to IEC 60947
    10 A gG at <= 690 V coordination type 1 
    for control circuit conforming to IEC 60947-5-1
    40 A gG at <= 690 V coordination type 1 for power circuit
    2.5 mOhm - Ith 36 A 50 Hz for power circuit1.6 W AC-3
    3.2 W AC-1
    Operational: 0.85...1.1 Uc at 50 Hz (at <55 ℃)
    Drop-out: 0.3...0.6 Uc at 50 Hz (at <55 ℃)
    12...22 ms on closing
    4...19 ms on opening
    95 VA 50 Hz cos phi 0.75 (at 20 ℃)
    95 VA 60 Hz cos phi 0.75 (at 20 ℃)
    8.5 VA 50 Hz cos 
    phi 0.3 (at 20 ℃)
    8.5 VA 60 Hz cos 
    phi 0.3 (at 20 ℃)
    2 to 3 W 
    for control circuit
    -20 to 70 ℃ at Uc850 ℃ conforming to 
    IEC 60695-2-1
    Vibrations contactor open: 1.5 Gn, 5...300 Hz
    Vibrations contactor closed: 3 Gn, 5...300 Hz
    Shocks contactor closed: 10 Gn for 11 ms
    Shocks contactor open: 6 Gn for 11 ms
    LC1E3210M5ContactorLC1E1000000 cycles AC-3
    350000 cycles AC-1
    8000000 cycles56 mm84 mm86 mm0.45 kgIP2x conforming to IEC 605293IEC 60947-4-1
    IEC 60947-1
    IEC 60947-5-1
    -5 to 55 ℃-60 to 80 ℃EACGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins3000 m withoutREACH DeclarationYes18 months7.5 kW at 220...230 V AC 50/60 Hz
    15 kW at 380...400 V
    15 kW at 415 V
    15 kW at 440 V
    18.5 kW at 500 V
    18.5 kW at 660...690 V
    AC-1
    AC-3
    220 V AC 50 HzControl circuit: 1.5 N.m
    Power circuit: 2.1 N.m
    Yes5 mA for control circuitEasyPact1 NOPower circuit: <= 690 V AC 50/60 Hz690 V conforming to IEC 60947-4-117 V for control circuitIIIControl circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 2 1 to 2.5 mm2 - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1 to 4 mm2 - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 1 1.5 to 6 mm2 - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 2 1.5 to 6 mm2 - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 1 1 to 6 mm2 - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 2 1 to 4 mm2 - cable stiffness: flexible with cable end
    3P1800 cyc/h 60 ℃6 kV coil not connected to the power 
    circuit conforming to IEC 60947
    TH (pollution degree 3) conforming to IEC 60068EasyPact TVSGrey (RAL 7011)> 10 MOhm for control circuit32 A (at <60 ℃) 
    at <= 440 V AC AC-3 for power circuit
    50 A (at <60 ℃) 
    at <= 440 V AC AC-1 for power circuit
    DIN rail
    Plate
    320 A at 440 V AC for power 
    circuit conforming to IEC 60947-4-1
    260 A 40 ℃ - 10 s 
    for power circuit
    138 A 40 ℃ - 60 s 
    for power circuit
    60 A 40 ℃ - 600 s 
    for power circuit
    1.5 ms on energisation guaranteed 
    between NC and NO contact
    1.5 ms on de-energisation guaranteed 
    between NC and NO contact
    Motor control
    Resistive load
    3 NOAC at 50 Hz256 A at 440 V for power circuit 
    conforming to IEC 60947
    10 A gG at <= 690 V coordination type 1 
    for control circuit conforming to IEC 60947-5-1
    63 A gG at <= 690 V coordination type 1 for power circuit
    2.5 mOhm - Ith 50 A 50 Hz for power circuit2 W AC-3
    5 W AC-1
    Operational: 0.85...1.1 Uc at 50 Hz (at <55 ℃)
    Drop-out: 0.3...0.6 Uc at 50 Hz (at <55 ℃)
    12...22 ms on closing
    4...19 ms on opening
    95 VA 50 Hz cos phi 0.75 (at 20 ℃)
    95 VA 60 Hz cos phi 0.75 (at 20 ℃)
    8.5 VA 50 Hz cos 
    phi 0.3 (at 20 ℃)
    8.5 VA 60 Hz cos 
    phi 0.3 (at 20 ℃)
    2 to 3 W 
    for control circuit
    -20 to 70 ℃ at Uc850 ℃ conforming to 
    IEC 60695-2-1
    Vibrations contactor open: 1.5 Gn, 5...300 Hz
    Vibrations contactor closed: 3 Gn, 5...300 Hz
    Shocks contactor closed: 10 Gn for 11 ms
    Shocks contactor open: 6 Gn for 11 ms
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat