Tower Light

Brand :
Schneider Electric

Caution

    Product Description

    Product Codes: XVGB2M, XVGB2S
    Range of Product: Harmony XVG
    Type: Complete pre-wired monolithic tower light
    Materials:
      Globe: Polycarbonate (PC, UL94 V-2)
      Tube Body: ABS (UL94HB)
      Tube: Aluminium
    Net Weight: 0.36 kg (XVGB2M), 0.43 kg (XVGB2S)
    IP Degree of Protection: IP40 (XVGB2M), IP23 (XVGB2S)
    Operating Temperature: -10 to 50 °C
    Storage Temperature: -35 to 70 °C
    Certifications: CE
    Sustainable Offer Status: Green Premium product
    [Uimp] Rated Impulse Withstand Voltage: 0.5 kV
    Mounting: Tube mounting with foldable bracket (XVGB2M), Tube with L bracket (XVGB2S)
    Cable Cross Section: 0.33 mm²
    Beacon/Indicator Bank Unit Type: 2 illuminated units
    Power Consumption: 1.6 W (XVGB2M), 3.1 W (XVGB2S)
    Light Block Color: Red/Green
    Indicator Bank Base Type: Base without buzzer (XVGB2M), Base with integrated buzzer (XVGB2S)
    Fundamental Frequency: 2.64 kHz
    Rated Supply Voltage: 24 V AC/DC
    Noise Level: Not applicable (XVGB2M), 85 dB (XVGB2S)

    Product CodeRange of productProduct or component typeMaterialNet weightIP degree of protectionAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileREACH free of SVHCWarrantyCurrent consumptionComponent nameMounting diameterLight source[Uimp] rated impulse withstand voltageDevice mountingCable cross sectionBeacon or indicator bank unit typePower consumption in WLight block colorIndicator bank base typeFundamental frequencyRated supply voltageNoise level
    XVGB2MHarmony XVGComplete pre-wired
    monolithic tower light
    PC (UL94 V-2): globe
    ABS (UL94HB): tube body
    Aluminium: tube
    0.36 kgIP40-10 to 50 °C-35 to 70 °CCEGreen Premium productPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months68 mAXVG60 mmLED steady red
    LED steady green
    0.5 kVTube mounting with foldable bracket0.33 mm²2 illuminated units1.6 WRed/greenBase without buzzer2.64 kHz24 V AC/DC-
    XVGB2SHarmony XVGComplete pre-wired
    monolithic tower light
    PC (UL94 V-2): globe
    ABS (UL94HB): tube body
    Aluminium: tube
    0.43 kgIP23-10 to 50 °C-35 to 70 °CCEGreen Premium productPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months140 mAXVG60 mmLED steady red
    LED steady amber
    0.5 kVTube with L bracket0.33 mm²2 illuminated units3.1 WRed/greenBase with integrated buzzer2.64 kHz24 V AC/DC85 dB
    XVGB2SWHarmony XVGComplete pre-wired
    monolithic tower light
    PC (UL94 V-2): globe
    ABS (UL94HB): tube body
    Aluminium: tube
    0.21 kgIP42-10 to 50 °C-35 to 70 °CCEGreen Premium productPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months140 mAXVG60 mmLED steady red
    LED steady green
    0.5 kVBase mounting0.33 mm²2 illuminated units3.1 WRed/greenBase with integrated buzzer2.64 kHz24 V AC/DC85 dB
    XVGB3Harmony XVGComplete pre-wired
    monolithic tower light
    PC (UL94 V-2): globe
    ABS (UL94HB): tube body
    Aluminium: tube
    0.46 kgIP23-10 to 50 °C-35 to 70 °CCEGreen Premium productPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months109 mAXVG60 mmLED steady red
    LED steady green
    LED steady amber
    0.5 kVTube with L bracket0.33 mm²3 illuminated units3.1 WRed/amber/greenBase without buzzer2.64 kHz24 V AC/DC-
    XVGB3MHarmony XVGComplete pre-wired
    monolithic tower light
    PC (UL94 V-2): globe
    ABS (UL94HB): tube body
    Aluminium: tube
    0.4 kgIP40-10 to 50 °C-35 to 70 °CCEGreen Premium productPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months109 mAXVG60 mmLED steady red
    LED steady green
    LED steady amber
    0.5 kVTube mounting with foldable bracket0.33 mm²3 illuminated units3.1 WRed/amber/greenBase without buzzer2.64 kHz24 V AC/DC-
    XVGB3SHarmony XVGComplete pre-wired
    monolithic tower light
    PC (UL94 V-2): globe
    ABS (UL94HB): tube body
    Aluminium: tube
    0.47 kgIP23-10 to 50 °C-35 to 70 °CCEGreen Premium productPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months180 mAXVG60 mmLED steady red
    LED steady green
    LED steady amber
    0.5 kVTube with L bracket0.33 mm²3 illuminated units4.1 WRed/amber/greenBase with integrated buzzer2.64 kHz24 V AC/DC85 dB
    XVGB3SMHarmony XVGComplete pre-wired
    monolithic tower light
    PC (UL94 V-2): globe
    ABS (UL94HB): tube body
    Aluminium: tube
    0.41 kgIP40-10 to 50 °C-35 to 70 °CCEGreen Premium productPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months180 mAXVG60 mmLED steady red
    LED steady green
    LED steady amber
    0.5 kVTube mounting with foldable bracket0.33 mm²3 illuminated units4.1 WRed/amber/greenBase with integrated buzzer2.64 kHz24 V AC/DC85 dB
    XVGB3SWHarmony XVGComplete pre-wired
    monolithic tower light
    PC (UL94 V-2): globe
    ABS (UL94HB): tube body
    Aluminium: tube
    0.25 kgIP42-10 to 50 °C-35 to 70 °CCEGreen Premium productPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months180 mAXVG60 mmLED steady red
    LED steady green
    LED steady amber
    0.5 kVBase mounting0.33 mm²3 illuminated units4.1 WRed/amber/greenBase with integrated buzzer2.64 kHz24 V AC/DC85 dB
    XVGB3WHarmony XVGComplete pre-wired
    monolithic tower light
    PC (UL94 V-2): globe
    ABS (UL94HB): tube body
    Aluminium: tube
    0.24 kgIP53-10 to 50 °C-35 to 70 °CCEGreen Premium productPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months109 mAXVG60 mmLED steady red
    LED steady green
    LED steady amber
    0.5 kVBase mounting0.33 mm²3 illuminated units3.1 WRed/amber/greenBase without buzzer2.64 kHz24 V AC/DC-
    XVGB4Harmony XVGComplete pre-wired
    monolithic tower light
    PC (UL94 V-2): globe
    ABS (UL94HB): tube body
    Aluminium: tube
    0.5?kgIP23-10 to 50 °C-35 to 70 °CCEGreen Premium productPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months135 mAXVG60 mmLED steady red
    LED steady green
    LED steady amber
    LED steady blue
    0.5 kVTube with L bracket0.33 mm²4 illuminated units3.3 WRed/amber/green/blueBase without buzzer2.64 kHz24 V AC/DC-
    XVGB4MHarmony XVGComplete pre-wired
    monolithic tower light
    PC (UL94 V-2): globe
    ABS (UL94HB): tube body
    Aluminium: tube
    0.55 kgIP40-10 to 50 °C-35 to 70 °CCEGreen Premium productPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months135 mAXVG60 mmLED steady red
    LED steady green
    LED steady amber
    LED steady blue
    0.5 kVTube mounting with foldable bracket0.33 mm²4 illuminated units3.3 WRed/amber/green/blueBase without buzzer2.64 kHz24 V AC/DC-
    XVGB4SMHarmony XVGComplete pre-wired
    monolithic tower light
    PC (UL94 V-2): globe
    ABS (UL94HB): tube body
    Aluminium: tube
    0.45 kgIP40-10 to 50 °C-35 to 70 °CCEGreen Premium productPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months207 mAXVG60 mmLED steady red
    LED steady green
    LED steady amber
    LED steady blue
    0.5 kVTube mounting with foldable bracket0.33 mm²4 illuminated units4.8 WRed/amber/green/blueBase with integrated buzzer2.64 kHz24 V AC/DC85 dB
    XVGB4WHarmony XVGComplete pre-wired
    monolithic tower light
    PC (UL94 V-2): globe
    ABS (UL94HB): tube body
    Aluminium: tube
    0.28 kgIP53-10 to 50 °C-35 to 70 °CCEGreen Premium productPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months135 mAXVG60 mmLED steady red
    LED steady green
    LED steady amber
    LED steady blue
    0.5 kVBase mounting0.33 mm²4 illuminated units3.3 WRed/amber/green/blueBase without buzzer2.64 kHz24 V AC/DC-
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat