1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Connection Cable Between MELSEC Sequencer Connector Source Output Unit and Connector from/to Terminal Block Conversion Unit

PLCOPTIONUNIT

Connection Cable Between MELSEC Sequencer Connector Source Output Unit and Connector from/to Terminal Block Conversion Unit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,347.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

Connects a MELSEC sequencer I/O and a connector from/to terminal block conversion unit.

Part Number
FA-CBL10DMFY SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,347.00

฿ 2,868.71

PLCOPTIONUNIT 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Connection Cable Length(m) 1 Representative Standard UL

Please check the type/dimensions/specifications of the part FA-CBL10DMFY in the Connection Cable Between MELSEC Sequencer Connector Source Output Unit and Connector from/to Terminal Block Conversion Unit series.