(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
From RS Pro, a range of incredibly useful steel wall mounted enclosures. Enclosures are present in almost every industry and can store all manor of items, such as medical equipment or electronics. These boxes are rated at IP66 and provide an excellent degree of protection, whether it's used within an indoor or outdoor environment. With various sizes available, they are suitable for a wide selection of applications. All models are highly reliable and excellent quality. • Steel structure, coated with an epoxy polyester powder• IP66 rating• Enclosure and the door is made from sheet steel• Fully wall mountable• Pebble grey finish
Part Number |
---|
775-5325 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | External Dimensions | Door Lock Type | Internal Mounting Type | External Mounting Type | For Protection Of |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,268.47 ฿ 3,512.49 | IP66 SHEET STEEL WALL BOXES | 1 Piece(s) | 4 Day(s) | 10 | 400 mm | 400 mm | 210mm | 400 x 400 x 210mm | Single Lock System | Panel | Bracket | - |
Loading...
Colour | Grey | IP Rating | IP66 | Special Features | IK10 Against Mechanical Impacts |
---|---|---|---|---|---|
Transparent Door | No | Material | Steel | Chassis Plate | Yes |
Gland Plate | Yes | Fixing Kit | Yes |
Please check the type/dimensions/specifications of the part 775-5325 in the IP66 Sheet Steel Wall Boxes series.
Part Number |
---|
775-5312 |
775-5334 |
775-5347 |
775-5788 |
775-5798 |
775-5811 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | External Dimensions | Door Lock Type | Internal Mounting Type | External Mounting Type | For Protection Of |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,025.16 | 1 Piece(s) | 8 Day(s) | 10 | 400 mm | 300 mm | 210mm | 300 x 400 x 210mm | Single Lock System | Panel | Bracket | - | ||
฿ 9,933.69 | 1 Piece(s) | 8 Day(s) | 10 | 500 mm | 500 mm | 300mm | 500 x 500 x 300mm | Single Lock System | Panel | Bracket | - | ||
฿ 8,798.07 | 1 Piece(s) | 8 Day(s) | 10 | 400 mm | 600 mm | 300mm | 600 x 400 x 300mm | Double Lock System | - | Bracket | Electrical, Electronic, Industrial | ||
฿ 2,752.08 | 1 Piece(s) | Same day | 10 | 200 mm | 300 mm | 150mm | 300 x 200 x 150mm | Single Lock System | Panel | Bracket | - | ||
฿ 4,524.79 | 1 Piece(s) | 8 Day(s) | 10 | 300 mm | 400 mm | 150mm | 400 x 300 x 150mm | Single Lock System | Panel | - | - | ||
฿ 8,945.08 | 1 Piece(s) | 4 Day(s) | 10 | 500 mm | 600 mm | 200mm | 600 x 500 x 200mm | Double Lock System | Panel | Bracket | - |
How can we improve?
How can we improve?