Emergency Stop Pushbuttons Mushroom shape XB5

Brand :
Schneider Electric

Caution

    Product Description

    The range of XB5 of plastic pushbuttons combines simplicity of installation, flexibility, and robustness to meet the majority of industrial applications. This is one of the most comprehensive product range available on the market.
    Modern, innovative and ergonomic design allows operation and improves the look and feel of any panel and machines. They are performing extremely well, even in severe environment.
    These units are either complete products or separate components for customer assembly.
    The sealing effectiveness is rated up to IP66, 67, 68, 69, 69K, and type 4X.
    The operating temperature ranging from -40 to +70 °C/-40 to +158 °F for outdoor applications.
    They rage comply with international standards (IEC, UL, CCC, EAC, JIS), including marine certificates (BV, RINA, LROS, BDNV, GL).
    Harmony XB5 pushbuttons offer the flexibility to convert from standard to flush-mounting versions by simply changing a single letter in the product reference.
    The standard mounting products are installed with or without a notch in a Ø 22 mm/0.866 in. hole, thanks to the self-cleavable orientation pin.
    The flush mounting products are installed without a notch in a Ø 30 mm/ 1.181 in. hole. This gives flush mounting items the same actuating areas as that of standard mounting products, providing optimised ergonomics for operations even when wearing gloves.
    The XB5 can be used for the majority of industrial applications, such as energy infrastructure, food and beverage, metal, mining and minerals or oil and gas.
    What is the mechanical life of usage? These items are not to be used on a daily basis, only in case of an emergency and are designed to be used up to 300000 cycles.
    What is the different between a push button switch for an emergency stop and a general-purpose push button switch?
    A general-purpose push button switch is used for controls, e.g. to start machine operation or simply to switch modes. An emergency stop push button switch however, is mainly used as a safety measure to stop hazardous events.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat