Schneider Electric Control Relay RXG, 1c Contact, 24 V DC, 1.1 kΩ, RXG12BD

Brand :
Schneider Electric

Caution

    Product Description

    ・Coil voltage = 24 V dc
    ・Contact configuration = SPDT
    ・Mounting type = Plug In
    ・Terminal type = plug-in
    ・Coil resistance = 1.1 kΩ
    ・Maximum switching voltage AC = 250 V
    ・Maximum switching voltage DC = 30 V
    ・Application type = interface
    ・Length = 13 mm
    ・Depth = 30.6 mm
    ・Height = 37.1 mm
    ・Dimensions = 13 x 30.6 x 37.1 mm
    ・Operating temperature Min = -40 ℃

    Product CodeRange of productProduct or component typeDevice short name           Vibration resistance        Shock resistanceMaximum switching voltageElectrical durabilityMechanical durabilityNet weightIP degree of protectionPollution degreeStandardsRelative humidityAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureLocal signallingREACH RegulationREACH free of SVHC[Uc] control circuit voltageToxic heavy metal free[Ui] rated insulation voltageOvervoltage categoryContacts type and composition[Ithe] conventional enclosed thermal current[Uimp] rated impulse withstand voltageMaximum switching capacityContacts materialInsulation resistanceSafety reliability dataDevice presentation[Ie] rated operational currentTorque valueStatus LEDControl typeColour of cover              Dielectric strength           Mounting positionSeries nameMinimum switching capacityOperating rateProtection categoryTest levelsLoad currentDrop-out voltage thresholdUtilisation coefficientOperate timeRelease timeMaximum contact resistanceCoil resistanceCoil insulation class
    RXG12BDZelio RelayPlug-in relayRXG3 gn, amplitude = +/- 0.75 mm 
    (f = 10 to 150 Hz)in operation
    5 gn, amplitude = +/- 0.75 mm 
    (f = 10 to 150 Hz)not in operation
    20 gn in operation
    100 gn not in operation
    250 V AC
    30 V DC
    100000 cycles for 
    NO resistive load at 55 ℃
    100000 cycles for 
    NC resistive load at 55 ℃
    10000000 cycles0.02 kgIP402IEC 61810-1
    CSA C22.2 No 14
    UL 508
    10 to 85 %-40 to 70 ℃-40 to 85 ℃EAC
    CSA
    RoHS
    CE
    REACH
    China RoHS
    UL
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileFlagREACH DeclarationYes24 V DCYes250 V conforming to IEC
    300 V conforming to CSA
    300 V conforming to UL
    III1 C/O10 A at -40 to 55 ℃6 kV 1.2/50 µs2500 VASilver alloy (AgSnO2In2O3)1000 MOhm 
    at 500 V DC
    B10d = 100000Complete product10 A at 30 V (DC) 
    conforming to UL
    10 A at 30 V (DC) 
    conforming to IEC
    10 A at 250 V (AC) 
    conforming to IEC
    10 A at 250 V (AC) 
    conforming to UL
    0.8 N.mWithLockable test buttonStandard1000 V AC between contacts 
    with micro disconnection
    5000 V AC between coil and contact 
    with reinforced insulation
    Any positionInterface relay500 mW at 100 mA, 5 V DC<= 1800 cycles/hour under load
    <= 18000 cycles/hour no-load
    RT ILevel A group mounting10 A 
    at 250 V AC
    >= 0.1 Uc DC20 %20 ms20 ms100 mOhm1100 Ohm 
    +/- 10 %
    Class F
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat