(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless-steel cable tie that can be used in any environment.
[Features]
· A high-strength cable tie made of stainless steel with excellent resistance to acid, chemicals and impact.
· This makes it both ideal for both indoor and outdoor use, and also in underground facilities and in harsh environments such as under the sea.
· Locks easily even with a tip of 1 mm. A powerful binding force is obtained due to the strong frictional force between the ball and tie preventing the tie from coming apart.
· The entire cable tie has been chamfered beautifully to ensure safe use.
Width(mm) | 4.6 | Material | Stainless Steel | Environment resistance | Chemical-Resistant |
---|---|---|---|---|---|
Color | Other | Flame retardant grade (main raw materials) | NA | Representative Standard | CE |
Please check the type/dimensions/specifications of the part DKST-12746-316 in the Stainless-Steel Cable Tie series.
Part Number |
---|
DKST-12746-316-10P |
DKST-15046-316 |
DKST-15046-316-10P |
DKST-20046-316 |
DKST-20046-316-10P |
DKST-35046-316 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) | Band Diameter (mm) |
---|---|---|---|---|---|---|---|
฿ 210.70 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 127 | 31 | ||
฿ 1,487.59 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 150 | 37 | ||
฿ 227.79 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 150 | 37 | ||
฿ 1,614.94 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 200 | 50 | ||
฿ 244.19 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 200 | 50 | ||
฿ 1,939.47 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 350 | 89 |
How can we improve?
How can we improve?