(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Universal AC input/full range.
· Protective features: short circuit/over-load/excess voltage/high temperature.
· Cooling: Natural air cooling.
· Adjustable DC output voltage.
· Mountable DIN rail: TS-35 / 7.5 or 15.
· Low cost.
Part Number |
---|
EDR-75-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Capacity (W) | Output voltage (Single only) | Rated output current (single only) (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Input Voltage (V) | Output voltage variation range (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,065.33 ฿ 913.09 | SWITCHING POWER SUPPLY | 1 Piece(s) | 65 Day(s) | 10 | 75 | DC24V | 0 to 3.2 A | 32 | 102 | 125.2 | 90 ~ 264VAC 127 ~ 370VDC [DC input operation possible by connecting AC/L(+), AC/N(-)] | 24 to 28 |
Loading...
Shape | DIN rail direct attachment | Single/multi | Single | Input Voltage | AC/DC |
---|---|---|---|---|---|
Representative Standard | CE / UL / CUL / TUV |
Please check the type/dimensions/specifications of the part EDR-75-24 in the Switching Power Supply 75~480W Economical DIN Rail Power, EDR Series series.
Part Number |
---|
EDR-120-12 |
EDR-120-24 |
EDR-120-48 |
EDR-150-24 |
EDR-75-12 |
EDR-75-48 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Capacity (W) | Output voltage (Single only) | Rated output current (single only) (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Input Voltage (V) | Output voltage variation range (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,231.08 | 1 Piece(s) | 65 Day(s) | - | 120 | DC12V | 0 to 10 A | 125.2 | 40 | 113.5 | 90 VAC to 264 VAC, 127 VDC to 370 VDC | 12 to 14 | ||
฿ 1,117.75 | 1 Piece(s) | Same day | - | 120 | DC24V | 0 to 5 A | 125.2 | 40 | 113.5 | 90 VAC to 264 VAC, 127 VDC to 370 VDC | 24 to 28 | ||
฿ 1,231.08 | 1 Piece(s) | 65 Day(s) | - | 120 | DC48V | 0 ~ 1.6A | 125.2 | 40 | 113.5 | [DC input operation possible by connecting AC/L(+), AC/N(-)] | 48 ~ 55V | ||
฿ 1,283.50 | 1 Piece(s) | 2 Day(s) | 10 | 156 | DC24V | 0 to 6.5 A | 125.2 | 40 | 113.5 | 90 ~ 264VAC 127 ~ 370VDC [DC input operation possible by connecting AC/L(+), AC/N(-)] | 24 to 48 | ||
฿ 1,065.33 | 1 Piece(s) | 65 Day(s) | - | 75 | DC12V | 0 to 6.3 A | 32 | 102 | 125.2 | 90 ~ 264VAC 127 ~ 370VDC [DC input operation possible by connecting AC/L(+), AC/N(-)] | 12 to 14 | ||
฿ 1,065.33 | 1 Piece(s) | 2 Day(s) | - | 75 | DC48V | 0 ~ 1.6A | 32 | 102 | 125.2 | 90 ~ 264VAC 127 ~ 370VDC [DC input operation possible by connecting AC/L(+), AC/N(-)] | 48 ~ 55V |
How can we improve?
How can we improve?