1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Sanfleki ROBO For Knockout Connection 90° Shape Connector (Standard Product)

Sanfleki ROBO For Knockout Connection 90° Shape Connector (Standard Product)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 301.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
N29BG25
N29BG32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnectable wire tube Maximum outer diameter of compatible cable
(mm)
Connection screw (φS1)
(mm)
Connection screw (nominal) Properties

฿ 301.28

PROTECTIVE TUBE OPTION 1 Piece(s) 3 Day(s) -NS25, NP25, NF251926.4G3/4Oil-resistant, vibration-resistant (with loosening prevention)

฿ 329.00

PROTECTIVE TUBE OPTION 1 Piece(s) 10 Day(s) 10NS32, NP32, NF322533.2G1Oil and vibration resistant (With thread-locker)

Loading...

  1. 1

Basic Information

Temperature Range(°C) -20 to 90 Primary materials PA66 Standard UL, CUL
Protection Grade IP67 Flame Retardant UL94V2