Switching Power Supply 35~600W Low profile Single Output Enclosed Type, LRS Series

Caution
Product Description
[Features]
· Universal AC input / full range.
· Durable against 300-V AC surge input for 5 seconds.
· Protection: Short / overload / overvoltage / overtemperature.
· Cooling: Natural air cooling (only LRS-350 Series uses forced air cooling by a built-in DC fan).
· Miniature size / 1-U thin type.
· Compliant with IEC / EN 60335-1 (PD3) and IEC / EN 61558-1, 2-16 for home appliances (excluding LRS-200 Series and LRS-350 Series).
· Operable at 5000 meters of altitude.
· Passed 5-G vibration test.
· Power on LED indicator.
· No load power consumption < 0.2 W (LRS-35 Series, LRS-50 Series).
· No load power consumption < 0.3 W (LRS-75 Series, LRS-100 Series).
· No load power consumption < 0.5 W (LRS-150 Series, LRS-150F Series).
· No load power consumption < 0.75 W (LRS-200 Series, LRS-350 Series).
· Overvoltage category III (excluding LRS-200 Series and LRS-350 Series).
· 100% full load burn-in test.
· High operating temperature: 70°C.
· High efficiency, long service life, high reliability.
[Applications]
· Industrial automated facilities.
· Industrial control systems.
· Machines and electric equipment.
· Electronic equipment, or systems.
· Home pliances (excluding LRS-350 Series).
Partial example of diagram

| Product name | Representative part number | |
|---|---|---|
| A | 10/100 M Mini Compact Ethernet Switching Hub Unmanaged (Plastic/Metal) | IESH-MB205-C2E-R |
| B | Switched-mode power supply LRS series | LRS-35-24 |
| C | Compact floor mount FAPC PCI × 2 / PCIe × 2, 4th Generation Intel Core series | BBC-6110-CE-W10 |
| D | 15 inch, XGA, Video Input, Analog RGB Input (LED Backlight) | PCMTL-MV15-R2 |
| E | MISUMI original touch panel GX8 series 4.3 to 15 inch | PLCP-GX8-07 W-DC-R |
| F | CAT5e STP (stranded wire) Angle type LAN cable | LC5EU-STP-BL-5 |
| G | CAT5e STP (stranded/single wire) Custom length LAN cable | NWTC5E-STP-S-BL-50 |