1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Environmentally Friendly EM Series End Cover (Standard Type) G Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 125.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for lead-in to double-layer ceilings
· Can be connected and also detached in a single action.

Part Number
MFSE-16GE
MFSE-22GE
MFSE-28GE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter Length
(mm)
Height
(mm)

฿ 125.42

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) PF pipe 16 (except MF)16547

฿ 143.23

PROTECTIVE TUBE OPTION 2 Piece(s) 6 Day(s) PF pipe 22 (except MF)20054

฿ 235.35

PROTECTIVE TUBE OPTION 1 Piece(s) 6 Day(s) PF pipe 28 (except MF)24668

Loading...

  1. 1

Basic Information

Color Milky White Material Resin Type G