1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

VE Pipe FLEX

PROTECTIVE TUBE OPTION

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • VE Pipe FLEX
  • VE Pipe FLEX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 368.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· There is no need to bend by torch since it can be done by hand.
· Ideal to release gap.
· It is resistant to cracks due to its strength against UV.
· The outer diameter is the same as VE pipes, so the accessories can be used as is.
· The size 10 is ideal for protecting light wiring such as communication cable, etc.

Part Number
VE-14FJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 368.99

PROTECTIVE TUBE OPTION 5 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Flexible/Standard Shape Without Slit Required Internal Diameter Size(mm) 14
Color Beige Protection Function (Environmental Resistance) Weatherability Outer Diameter(mm) 18
Approximately inner diameter(mm) 14 Length(m) 2 Color Beige
Properties High weather resistance

Please check the type/dimensions/specifications of the part VE-14FJ in the VE Pipe FLEX series.