1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Phase-Sequence Phase-Loss Relay K8AK-PH

OMRK8AK

Phase-Sequence Phase-Loss Relay K8AK-PH
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,100.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

3-phase phase-sequence phase-loss relay using voltage detection method. 22.5 mm (W), 2c relay output

■ Features
· Greater resistance to inverter noise.
· Distinguishes between correct phases, phase sequence, and phase loss when power is turned ON.
· Supports phase loss detection when the motor is operating.
· 5 A (resistive load) at 250 V AC, 2c × 1.
· Output status can be monitored using LED indicator.
· Ideal to prevent reverse operation of motors.

 
Part Number
K8AK-PH1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,100.55

฿ 1,681.43

OMRK8AK 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Latch function NA Terminal shape Screw terminal Representative Standard CE / UL / CUL / CCC / CSA
Dimension height(mm) 95 Dimension width(mm) 22.5 Dimension depth(mm) 100
Type Phase-Sequence Phase-Loss Relay Rated Voltage 3-phase 3-wire: 200 to 480 V AC AC rated load 250 V AC / 5 A
DC rated load 30 V DC / 5 A Output Format 2c × 1 Application Over-Current / Phase Loss / Phase Reversal / Under-Current Detection

Please check the type/dimensions/specifications of the part K8AK-PH1 in the Phase-Sequence Phase-Loss Relay K8AK-PH series.