1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Phase-Sequence Phase-Loss Relay K8DT-PH

MONITORINGRELAY

Phase-Sequence Phase-Loss Relay K8DT-PH
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,235.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A Value Design for Panel product that increases the value of your control panels.
Protect motors and other equipment from unstable voltages in the power supply system. Protect motors and other equipment by detecting phase sequence and phase loss for 3-phase power supplies.

 
Part Number
K8DT-PH1CN SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,235.00

฿ 2,357.02

MONITORINGRELAY 1 Piece(s) 14 Day(s) 10

Loading...

  1. 1

Basic Information

Application For Over-Current / Phase Loss / Phase Reversal / Under-Current Detection Latch function NA Terminal shape Push-In Plus Terminal
Representative Standard CE / UL / CCC Dimension height(mm) 100 Dimension width(mm) 17.5
Dimension depth(mm) 90 Type Phase-Sequence Phase-Loss Relay Rated Voltage 3-phase 3-wire: 200 to 480 V AC
AC rated load 250 V AC / 5 A DC rated load 30 V DC / 5 A Output Format Relay (1c)

Please check the type/dimensions/specifications of the part K8DT-PH1CN in the Phase-Sequence Phase-Loss Relay K8DT-PH series.