1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

3-Phase Voltage And Phase-Sequence Phase-Loss Relay K8DS-PM

MONITORINGRELAY

3-Phase Voltage And Phase-Sequence Phase-Loss Relay K8DS-PM
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,082.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for 3-phase power supply monitoring for industrial facilities and equipment. 17.5 mm (W). 1c relay output

■ Features
· Greater resistance to inverter noise.
· Monitor over/undervoltages, phase sequence, and phase loss in 3-phase 3-wire circuits with 1 unit.
· One 1c output contact, 5 A at 250 V AC (resistive load).
· World-wide power specifications supported by one unit. (Set with a rotary switch.)
· Contact state can be monitored using LED indicator.

 
Part Number
K8DS-PM1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,082.00

฿ 4,135.76

MONITORINGRELAY 1 Piece(s) 14 Day(s) 10

Loading...

  1. 1

Basic Information

Application For Over-Current / Phase Loss / Phase Reversal / Under-Current Detection Latch function NA Terminal shape Screw terminal
Representative Standard CE / UL / CUL / CCC / CSA Dimension height(mm) 80 Dimension width(mm) 17.5
Dimension depth(mm) 74 Type 3-Phase Voltage And Phase-Sequence Phase-Loss Relay Rated Voltage 3-phase 3-wire: 200, 220, 230, 240 V AC
AC rated load 250 V AC / 5 A DC rated load 30 V DC / 5 A Output Format 1c contact output

Please check the type/dimensions/specifications of the part K8DS-PM1 in the 3-Phase Voltage And Phase-Sequence Phase-Loss Relay K8DS-PM series.