1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

NJ Series Power Supply Unit NJ-PA/PD

NJ Series Power Supply Unit NJ-PA/PD
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,476.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Power supply unit for the NJ Series. Lineup includes 30‑W output AC-input type and DC-input type

■ Features
· 30‑W output AC input type (100 to 240 V AC) / DC input type (24 V DC)
enable power to be supplied even in large-scale configurations
· The output contact during operation enables you to check the CPU operating status (supported by all models)

 
Part Number
NJ-PA3001SALE
NJ-PD3001SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSName Power Supply Voltage
(V)

฿ 9,476.00

฿ 6,396.30

PLCFUNCTIONMODULE 1 Piece(s) Same day -AC power supply unit100 to 240 VAC

฿ 9,906.00

฿ 7,429.50

PLC FUNCTION MODULE 1 Piece(s) 5 Day(s) 10DC power supply unit24 DC

Loading...

  1. 1

Basic Information

Output capacity(V/A) 5 V DC / 6 A, 25 V DC / 1 A Power consumption(W) 30