1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

NX Series System Unit NX-PF I/O Additional Power Supply Unit

NX Series System Unit NX-PF I/O Additional Power Supply Unit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,695.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Additional power supply unit for the NX Series

■ Features
· Power supplies and terminals can be added by connecting this unit to the slave terminal of an EtherCAT coupler or EtherNet/IP coupler and
to the NX Series CPU Unit
· The screwless clamp terminal block greatly reduces the time required for wiring work
· A unit width of only 12 mm realizes space saving.
· The additional power supply unit for NX units can be used to connect NX units that exceed
the maximum supply power of the EtherCAT coupler power supply
· The I/O additional power supply unit can be used to compensate for insufficient I/O power supply or to isolate the I/O power supply
· The use of a removable screwless terminal block improves system maintainability

Part Number
NX-PF0630SALE
NX-PF0730SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI/O Power Supply Maximum Current
(A)

฿ 1,695.00

฿ 1,452.78

PLC FUNCTION MODULE 1 Piece(s) 3 Day(s) 104

฿ 1,695.00

฿ 1,452.78

PLCFUNCTIONMODULE 1 Piece(s) 38 Day(s) 1010

Loading...

  1. 1

Basic Information

Name I/O additional power supply unit Power Supply Voltage(V) 5 to 24 DC