(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• HWS-A Series AC Input Switching Power Supply AC-DC Converter
Product picture of HWS-A Series
Features | Benefits |
---|---|
• Limited Lifetime Warranty | • Lower Cost of Ownership |
• High Efficiency (up to 91%) | • Easier System Cooling |
• Wide Range AC Input | • Supports Global Use |
Model | HWS15A/A | HWS30A/A | HWS50A/A | HWS100A/A | HWS150A/A | |
---|---|---|---|---|---|---|
Input Voltage Range | - | 85 - 265VAC (47 - 63Hz) Withstands 300VAC for 5s or 120 - 370VDC* | ||||
Input Current (Typ) (1) | A | 0.35 / 0.2 | 0.65 / 0.4 | 0.65 / 0.35 | 1.3 / 0.65 | 1.9 / 0.95 |
Inrush Current (1) | A | 14 / 28 | ||||
Power Factor | - | Meets EN61000-3-2 | ||||
- | - | 0.97 / 0.91 | 0.98 / 0.93 | 0.98 / 0.93 | ||
Temperature Coefficient | %/ºC | <0.02%/ºC | ||||
Overcurrent Protection | % | >105% | ||||
Overvoltage Protection | V | Yes (see table) | ||||
Hold Up Time (Typ) | ms | 20 | ||||
Leakage Current (max) | mA | <0.5mA (Typ 0.2mA at 100VAC, 0.4mA at 230VAC) | ||||
Remote Sense | - | No | Yes | |||
Indicator | - | Green LED = ON | ||||
Operating Temperature (with cover) | ºC | -10ºC to +70ºC, derate from 50ºC to 70ºC (2) | ||||
Storage Temperature | ºC | -30 to +85ºC | ||||
Humidity (non condensing) | %RH | Operating: 30 - 90%RH, Non operating 10 - 95%RH | ||||
Cooling | - | Convection | ||||
Withstand Voltage | VAC | Input to Ground 2kVAC, Input to Output 3kVAC, Output to Ground 500VAC for 1 min. | ||||
Isolation Resistance | MΩ | >100M at 25ºC & 70%RH, Output to Ground 500VDC | ||||
Vibration (non operating) | - | 10 - 55Hz (1 minute sweep), 19.6m/s2 constant X, Y, Z 1 hour | ||||
Shock | m/s2 | < 196.1 m/s2 | ||||
Safety Agency Certifications | - | IEC/EN/UL/CSA60950-1, IEC/EN/UL/CSA62368-1 EN50178-1, UL508 and CE Mark | ||||
Line Dip | - | Complies with SEMI F47 (200VAC line only) | ||||
Conducted & Radiated EMI | - | EN55011 / EN55022-B, FCC-B, VCCI-B | ||||
Immunity | - | IEC61000-4-2, -3, -4, -5, -6, -8, -11; IEC61000-6-2 | ||||
Weight (Typ) | g | 190 | 240 | 300 | 470 | 520 |
Size (HxWxD) (with cover) | mm | 31.5 x 82 x 80 | 31.5 x 82 x 95 | 31.5 x 82 x 120 | 33 x 82 x 160 | 42 x 82 x 160 |
MTBF (3) | hours | 12,116,851 | 8,169,868 | 3,726,622 | 2,963,512 | 2,676,081 |
Warranty | - | Limited Lifetime Warranty (See TDK-Lambda's terms and conditions) |
Notes:
* Safety certified for AC input only
(1) 100/200VAC.
(2) Derating varies with model. Please refer to individual model specification for derating graphs.
(3) According to Telcordia document SR-332, issue 3, "Reliability Prediction Procedure for Electronic Equipment"
Conditions: ambient temp. 25deg C, 230Vac input, full load (figures shown for 24V models)
Outline drawing of HWS15A/A
Outline drawing of HWS30A/A
Outline drawing of HWS50A/A
Outline drawing of HWS100A/A
Outline drawing of HWS150A/A
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Capacity (W) | Number of Outputs | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Remote sensing | Remote ON/OFF | Remote sensing | Remote ON/OFF | Details of shape | Input voltage details (V) | Maximum output current (A) | Peak output capacity (W) | Note | DEMIKO standard | Remote logic | Environmental standard | Sales regions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,677.00 | SWITCHING POWER SUPPLY | 1 Piece(s) | 5 Day(s) | 10 | [Open frame] Open frame | 10 | [Single] Single | [AC-dedicated] AC-dedicated | DC3.3V | - | CE / UL / CUL / TUV / CSA | 82 | 26.5 | 80 | - | - | No | No | Unit | Single-phase 100/200 | 3 | - | - | - | - | Lead free / CMM | Worldwide | ||
฿ 1,795.00 | SWITCHING POWER SUPPLY | 1 Piece(s) | Quote | 10 | [Open frame] Open frame | 15 | [Single] Single | [AC-dedicated] AC-dedicated | DC5V | - | CE / UL / CUL / TUV / CSA | 82 | 26.5 | 80 | - | - | No | No | Unit | Single-phase 100/200 | 3 | - | - | - | - | Lead free / CMM | Worldwide | ||
฿ 1,699.99 | SWITCHING POWER SUPPLY | 1 Piece(s) | 5 Day(s) | - | [With Cover] With Cover | - | [Single] Single | [AC/DC] AC85 to 265 V/DC120 to 370 V | DC12V | - | UL / CUL / CSA | - | 31.5 | 99 | No | No | - | - | - | - | 1.3 | 15.6 | - | - | - | Lead-free/CMM | Worldwide | ||
฿ 1,641.74 | SWITCHING POWER SUPPLY | 1 Piece(s) | 98 Day(s) | - | [Open frame] Open frame | 15.6 | [Single] Single | [AC-dedicated] AC-dedicated | DC24V | 0.65 | CE / UL / CUL / TUV / CSA | 82 | 26.5 | 80 | - | - | No | No | Unit | Single-phase 100/200 | 0.65 | - | - | - | - | Lead free / CMM | Worldwide | ||
฿ 1,366.00 | SWITCHING POWER SUPPLY | 1 Piece(s) | 6 Day(s) | - | [With Cover] With Cover | - | [Single] Single | [AC/DC] AC85 to 265 V/DC120 to 370 V | DC24V | - | UL / CUL / CSA | - | 31.5 | 99 | No | No | - | - | - | - | 0.65 | 15.6 | - | - | - | Lead-free/CMM | Worldwide | ||
฿ 2,186.00 | SWITCHING POWER SUPPLY | 1 Piece(s) | 5 Day(s) | 10 | [Open frame] Open frame | 20 | [Single] Single | [AC-dedicated] AC-dedicated | DC3.3V | 6 | CE / UL / CUL / TUV / CSA | 82 | 26.5 | 95 | - | - | No | No | Unit | Single-phase 100/200 | 6 | - | - | - | - | Lead free / CMM | Worldwide | ||
฿ 2,119.67 | SWITCHING POWER SUPPLY | 1 Piece(s) | Same day | - | [Open frame] Open frame | 30 | [Single] Single | [AC-dedicated] AC-dedicated | DC5V | 6 | CE / UL / CUL / TUV / CSA | 82 | 26.5 | 95 | - | - | No | No | Unit | Single-phase 100/200 | 6 | - | - | - | - | Lead free / CMM | Worldwide | ||
฿ 2,067.09 | SWITCHING POWER SUPPLY | 1 Piece(s) | 6 Day(s) | - | [Open frame] Open frame | 30 | [Single] Single | [AC-dedicated] AC-dedicated | DC12V | 2.5 | CE / UL / CUL / TUV / CSA | 82 | 26.5 | 95 | - | - | No | No | Unit | Single-phase 100/200 | 2.5 | - | - | - | - | Lead free / CMM | Worldwide | ||
฿ 2,726.00 | SWITCHING POWER SUPPLY | 1 Piece(s) | 5 Day(s) | - | [Open frame] Open frame | 33 | [Single] Single | [AC-dedicated] AC-dedicated | DC3.3V | - | CE / UL / CUL / TUV / CSA | 82 | 26.5 | 120 | - | - | No | No | Unit | Single-phase 100/200 | 10 | - | - | - | - | Lead free / CMM | Worldwide | ||
฿ 2,690.00 | SWITCHING POWER SUPPLY | 1 Piece(s) | 5 Day(s) | - | [Open frame] Open frame | 52.5 | [Single] Single | [AC-dedicated] AC-dedicated | DC15V | 3.5 | CE / UL / CUL / TUV / CSA | 82 | 26.5 | 120 | - | - | No | No | Unit | Single-phase 100/200 | 3.5 | - | - | - | - | Lead free / CMM | Worldwide | ||
฿ 2,602.37 | POWER SUPPLY | 1 Piece(s) | 6 Day(s) | 10 | [Open frame] Open frame | - | [Single] Single | [AC/DC] AC85 to 265 V/DC120 to 370 V | DC24V | - | CE / UL / CUL / CSA | - | 26.5 | 139 | No | No | - | - | - | - | 2.2 | 52.8 | - | - | - | Lead-free/CMM | Worldwide | ||
฿ 2,722.20 | AC/DC CONVERTER MODULE | 1 Piece(s) | Same day | - | [With Cover] With Cover | - | [Single] Single | [AC/DC] AC85 to 265 V/DC120 to 370 V | DC24V | - | CE / UL / CUL / CSA | - | 31.5 | 139 | No | No | - | - | - | - | 2.2 | 52.8 | - | - | - | Lead-free/CMM | Worldwide | ||
฿ 2,684.00 | SWITCHING POWER SUPPLY | 1 Piece(s) | 5 Day(s) | 10 | [With Cover] With Cover | - | [Single] Single | [AC/DC] AC85 to 265 V/DC120 to 370 V | DC24V | - | CE / UL / CUL / CSA | - | 31.5 | 139 | No | Available | - | - | - | - | 12.5 | 52.8 | - | - | - | Lead-free/CMM | Worldwide | ||
฿ 3,594.59 | SWITCHING POWER SUPPLY | 1 Piece(s) | 5 Day(s) | - | [With Cover] With Cover | 52.8 | [Single] Single | [AC-dedicated] AC-dedicated | DC3.3V | 16 | CE / UL / CUL / TUV / CSA | 82 | 33 | - | - | - | No | No | Unit (with cover) | Single-phase 100/200 | 16 | - | With cover | - | 470 | Lead free / CMM | Worldwide | ||
฿ 3,406.19 | SWITCHING POWER SUPPLY | 1 Piece(s) | 5 Day(s) | - | [Open frame] Open frame | 80 | [Single] Single | [AC-dedicated] AC-dedicated | DC5V | 16 | CE / UL / CUL / TUV / CSA | 82 | 28 | - | - | - | No | No | Unit | Single-phase 100/200 | 16 | - | - | - | 420 | Lead free / CMM | Worldwide | ||
฿ 3,548.00 | SWITCHING POWER SUPPLY | 1 Piece(s) | 5 Day(s) | - | [With Cover] With Cover | 80 | [Single] Single | [AC-dedicated] AC-dedicated | DC5V | 16 | CE / UL / CUL / TUV / CSA | 82 | 33 | - | - | - | No | No | Unit (with cover) | Single-phase 100/200 | 16 | - | With cover | - | 470 | Lead free / CMM | Worldwide | ||
฿ 3,342.14 | SWITCHING POWER SUPPLY | 1 Piece(s) | 5 Day(s) | 10 | [Open frame] Open frame | 80.4 | [Single] Single | [AC-dedicated] AC-dedicated | DC12V | 6.7 | CE / UL / CUL / TUV / CSA | 82 | 28 | - | - | - | No | No | Unit | Single-phase 100/200 | 6.7 | - | - | - | - | Lead free / CMM | Worldwide | ||
฿ 6,148.00 | SWITCHING POWER SUPPLY | 1 Piece(s) | 16 Day(s) | 10 | [With Cover] With Cover | 80.4 | [Single] Single | [AC-dedicated] AC-dedicated | DC12V | 6.7 | CE / UL / CUL / TUV / CSA | 82 | 33 | - | - | - | No | No | Unit (with cover) | Single-phase 100/200 | 6.7 | - | With cover | - | - | Lead free / CMM | Worldwide | ||
฿ 3,351.95 | SWITCHING POWER SUPPLY | 1 Piece(s) | 3 Day(s) | 10 | [Open frame] Open frame | 81.6 | [Single] Single | [AC-dedicated] AC-dedicated | DC24V | 3.4 | CE / UL / CUL / TUV / CSA | 82 | 28 | - | - | - | No | No | Unit | Single-phase 100/200 | 3.4 | - | - | - | - | Lead free / CMM | Worldwide | ||
฿ 3,972.15 | SWITCHING POWER SUPPLY | 1 Piece(s) | 5 Day(s) | - | [With Cover] With Cover | 81.6 | [Single] Single | [AC-dedicated] AC-dedicated | DC24V | 3.4 | CE / UL / CUL / TUV / CSA | 113 | 47 | 196.8 | - | - | No | No | Unit (with cover) | Single-phase 100/200 | 3.4 | - | DIN rail compatible | - | - | Lead free / CMM | Worldwide | ||
฿ 3,610.09 | SWITCHING POWER SUPPLY | 1 Piece(s) | 5 Day(s) | - | [With Cover] With Cover | 81.6 | [Single] Single | [AC-dedicated] AC-dedicated | DC48V | 1.7 | CE / UL / CUL / TUV / CSA | 82 | 33 | - | - | - | No | No | Unit (with cover) | Single-phase 100/200 | 1.7 | - | With cover | - | 470 | Lead free / CMM | Worldwide | ||
฿ 3,784.17 | SWITCHING POWER SUPPLY | 1 Piece(s) | 5 Day(s) | - | [Open frame] Open frame | 100 | [Single] Single | [AC-dedicated] AC-dedicated | DC5V | - | CE / UL / CUL / TUV / CSA | 82 | 28 | - | - | - | No | No | Unit | Single-phase 100/200 | 20 | - | - | - | - | Lead free / CMM | Worldwide | ||
฿ 3,140.84 | SWITCHING POWER SUPPLY | 1 Piece(s) | 5 Day(s) | 10 | [Open frame] Open frame | 102 | [Single] Single | [AC-dedicated] AC-dedicated | DC12V | 8.5 | CE / UL / CUL / TUV / CSA | 82 | 28 | - | - | - | No | No | Unit | Single-phase 100/200 | 8.5 | - | - | - | - | Lead free / CMM | Worldwide | ||
฿ 3,156.33 | SWITCHING POWER SUPPLY | 1 Piece(s) | 5 Day(s) | 10 | [Open frame] Open frame | 105 | [Single] Single | [AC-dedicated] AC-dedicated | DC15V | 7 | CE / UL / CUL / TUV / CSA | 82 | 28 | - | - | - | No | No | Unit | Single-phase 100/200 | 7 | - | - | - | - | Lead free / CMM | Worldwide | ||
฿ 3,104.00 | SWITCHING POWER SUPPLY | 1 Piece(s) | 5 Day(s) | 10 | [Open frame] Open frame | 100.8 | [Single] Single | [AC-dedicated] AC-dedicated | DC48V | 2.1 | CE / UL / CUL / TUV / CSA | 82 | 28 | - | - | - | No | No | Unit | Single-phase 100/200 | 2.1 | - | - | - | - | Lead free / CMM | Worldwide | ||
฿ 4,001.03 | SWITCHING POWER SUPPLY | 1 Piece(s) | 5 Day(s) | 10 | [Open frame] Open frame | 150 | [Single] Single | [AC-dedicated] AC-dedicated | DC5V | 30 | CE / UL / CUL / TUV / CSA | 82 | 37 | - | - | - | No | No | Unit | Single-phase 100/200 | 30 | - | - | - | - | Lead free / CMM | Worldwide | ||
฿ 4,006.71 | SWITCHING POWER SUPPLY | 1 Piece(s) | 5 Day(s) | 10 | [Open frame] Open frame | 158.4 | [Single] Single | [AC-dedicated] AC-dedicated | DC48V | 3.3 | CE / UL / CUL / TUV / CSA | 82 | 37 | - | - | - | No | No | Unit | Single-phase 100/200 | 3.3 | - | - | - | - | Lead free / CMM | Worldwide |
Loading...
Input/output terminal shape | Screw |
---|
How can we improve?
How can we improve?