(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
1 unit provides multiple functions.
[Features]
· High-functioning control is possible for a low cost.
With the low-cost CPU unit AFP7CPS21 (50,000 yen), high-functioning control is possible from 80,000 yen. *Based on manufacturer's suggested price.
· Settings are run in FPWIN GR7
The settings of the unit can be done easily from the configuration screen.
*The product pictured is AFP7MXY32DWD.
Part Number |
---|
AFP7MXY32DWD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 13,178.42 | PLCFUNCTIONMODULE | 1 Piece(s) | Quote |
Loading...
Number Of Inputs | 16 | Input Format | DC / high-speed counter / interruption | Number of Outputs | 16 |
---|---|---|---|---|---|
Output Format | Transistor/Pulse/PWM/Comparative | Connection Terminal | MIL Connector | Representative Standard | UL / CUL |
Unit name | input/output unit |
Please check the type/dimensions/specifications of the part AFP7MXY32DWD in the FP7 Multi-Input/Output Unit series.
How can we improve?
How can we improve?