1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[4 Ports] USB 2.0 Hub EA764AD-26

USB HUB

[4 Ports] USB 2.0 Hub EA764AD-26
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,122.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Size-30x90x10mm(Except for cable)
・Weight-About 38g
・Color-Black
・Interface-USB2.0
・Supported OS-Windows8/Windows7(-SP1)/Vista(-SP2)/XP(-SP3)/2000(-SP4)/Me,98 operating systems PC/AT compatibles
・Maximum transfer speed-480MBPS(USB Hi-speed mode theoretical value), 12Mbps(USB1.1)
・Ports-peripheral devices side: 4ports, PC side: 1ports
・Operation environment-temperature: 0 to 60℃, humidity: 10 to 85%(no freezing)
・Power sources-USB bus power
・Cable-System: Integrated , Length: About 25cm
・Each port is equipped with a LED lamp for checking the communication state.
・It is dedicated for bus power and requires no AC adapter.
・Can be used for smartphones and tablet PC that support USB function.

Part Number
EA764AD-26
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,122.00

USB HUB 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764AD-26 in the [4 Ports] USB 2.0 Hub EA764AD-26 series.