1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 22/5/2022 to 6:00 23/5/2022. We apologize for the inconvenience.
  • ​แจ้งเรื่องการจัดส่งสินค้าอาจจะล่าช้าเนื่องจาก COVID-19 ในประเทศจีน | Notice of the shipment may be delayed due to COVID-19 in China > คลิก

Straight Connector EA947SJ-4

Straight Connector EA947SJ-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 297.29/Unit
  • Order Qty :
  • Days to ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Zinc die casting (electro-galvanized)
・Specification-SJ-4 to -8: for thin steelSK-4 to -8: for thick steel
・Straight connector for connecting a flexible tube to an electrical conduit
・For EA947SA-1 to SC-50
・Screw dim.…CTC19
・ID…14.5
・OD…36
・Length…40

Part Number
EA947SJ-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

฿ 297.29

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947SJ-4 in the Straight Connector EA947SJ-4 series.

Tech Support

Third-party Brand
Tel:1382 Press 7 (038-959200 Press 7) / FAX:038-959288
9:00 - 18:00 (Monday - Friday)