1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Straight Connector for Box Connection EA947SD-4

STRAIGHT CONNECTOR BOX

Straight Connector for Box Connection EA947SD-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 298.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Zinc die casting(electro-galvanized)
・Specification-SD-4 to -8: for thin steel, SE-4 to -8: for thick steel
・Straight connector for connecting a flexible tube to a box
・Nylon bushing inside the connecting screw prevents cable damage.
・For EA947SA-1 to SC-50
・ScrewDim.…CTC19
・ID…14.5
・OD…36
・Length…32

Part Number
EA947SD-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 298.07

STRAIGHT CONNECTOR BOX 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Connector/Coupling, Etc. Required Internal Diameter Size(mm) 14.5mm

Please check the type/dimensions/specifications of the part EA947SD-4 in the Straight Connector for Box Connection EA947SD-4 series.