1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Flexible Pipe [for Wiring] EA947HN-23

FLEXIBLE PIPE

Flexible Pipe [for Wiring] EA947HN-23
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,719.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Color-Beige
・PF pipe
・This pipe can be cut easily with a knife or a PVC cutter.
・To prevent the pipe from loosening, bind the pipe to a reinforcing bar or other objects.
・For pipe connection or extension, the EA947HN-21E to -23E coupling must be used.
・Applicable for exposed, hidden, and underground use
・OD…Dia. 23mm
・ID…Dia. 16mm
・Length…25m

 
Part Number
EA947HN-23
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,719.13

FLEXIBLE PIPE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Corrugated Tube Required Internal Diameter Size(mm) Ø16 Color Beige
Protection Function (Environmental Resistance) Flame Retardance

Please check the type/dimensions/specifications of the part EA947HN-23 in the Flexible Pipe [for Wiring] EA947HN-23 series.