1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

  • Impact of production base operation restrictions on shipments and orders > คลิก

Cable Protection Tube [for Existing Piping] EA947HL-3

Cable Protection Tube [for Existing Piping] EA947HL-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • Starting From :
    3,117.92฿/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Soft and lightweight, corrugated protective tube with a slit useful for protecting and binding cables.
・The tube is packed in a corrugated cardboard box with an outlet. You can pull out and cut only a necessary length so that the remaining tubedoes not spread out.
・Package dim.-400 x 400 x 215mm
・ID…10.5mm
・OD…14mm
・Length…50m

Part Number
EA947HL-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

3,117.92฿

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947HL-3 in the Cable Protection Tube [for Existing Piping] EA947HL-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:1382 Press 7 (038-959200 Press 7) / FAX:038-959288
9:00 - 18:00 (Monday - Friday)