1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cable Protection Tube [for Existing Piping] EA947HL-1

CABLE PROTECTION TUBE

Cable Protection Tube [for Existing Piping] EA947HL-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 768.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Soft and lightweight, corrugated protective tube with a slit useful for protecting and binding cables.
・The tube is packed in a corrugated cardboard box with an outlet. You can pull out and cut only a necessary length so that the remaining tubedoes not spread out.
・Package dim.-400 x 400 x 215mm
・ID…10.5mm
・OD…14mm
・Length…5m

Part Number
EA947HL-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 768.47

CABLE PROTECTION TUBE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Corrugated Tube Shape Half-Split Operating Temperature (Maximum)(℃) 60
Required Internal Diameter Size(mm) 10.5mm Color Milky White JAN Code 4548745000207

Please check the type/dimensions/specifications of the part EA947HL-1 in the Cable Protection Tube [for Existing Piping] EA947HL-1 series.