1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Cable Gland, Hole Plug [100 Pcs] EA948HK-25 (EA948HK-25)

WIRING INSTRUMENT

Cable Gland, Hole Plug [100 Pcs] EA948HK-25 (EA948HK-25)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Nylon
・Applicable thickness-0.8 to 3.2mm
・Hole dia. (mm)…25.3

Part Number
EA948HK-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 99,999.00

WIRING INSTRUMENT 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Basic Information

Shape Other Material Other Color Black
Type Related Parts Details 1 The number of included pieces is 100 pcs. Material details Nylon
Mounting hole diameter 25.4mm Mounting plate thickness 0.8 to 3.2mm Operating Temperature -40 to 85°C
Product detail type Hole Plug (100 Pcs.) Size (mm) B: 29.0mmC: 11.6 mm