(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Rated insulation voltage-500VAC
・Rated conducting current-5A
・Operating voltage/current-220VAC/2A, 440VAC/1A
・Pendant (suspension) type push button contact for hoist and crane operation
・Protection structure-Rainproof type (IP65)
・Case is made of shock-resistant ABS with light weight and has no risk of electrical shock.
・With mechanical interlock
・No. of buttons…8 pcs (4 set)
・Included name plate…ON, OFF, Up, Down, East, West, South, North
Please check the type/dimensions/specifications of the part EA940DF-104 in the Push Button Contact (for Hoist) EA940DF-104 series.
How can we improve?
How can we improve?