1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

LED Slim Mini SS / LED Slim Mini S

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LED Slim Mini SS / LED Slim Mini S
  • LED Slim Mini SS / LED Slim Mini S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,368.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Power-saving, long lasting LED lighting fixture
Features a lightweight and slim body ideal for space-saving installation in control panels and facilities.
Units with connectors that are convenient for connecting and branching are also available.

 
Part Number
CYL-105K
CYL-106J
CYL-106K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSIlluminance
(lx)
Dimension length
(mm)
Product Type Luminous flux (lumens)
(lm)
Input Current
(A)
Power Consumption
(W)
Effective in reducing energy consumption
(Reduced Wh)
Effectively reduces CO2
(Reduced g/h)

฿ 2,368.75

LED SLIM MINI 1 Piece(s) 3 Day(s) 10285350Connector-less1680.882.27.84.12

฿ 3,441.67

LED SLIM MINI 1 Piece(s) 3 Day(s) -448656.5With Connector3350.1764.415.68.25

฿ 3,288.33

LED SLIM MINI 1 Piece(s) Same day -448656.5Connector-less3350.1764.415.68.25

Loading...

  1. 1

Basic Information

Shape Straight LED color White Input Voltage DC24V
Protection Grade IP54 Dimension width(mm) 24 Dimension thickness(mm) 15.5
Temperature Range(°C) 0–30 Humidity range(RH%) 0–90 Color temperature (Kelvin)(K) 6500
Distribution angle(°) 90