(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Protects equipment from a variety of power troubles, such as sudden power outages, voltage fluctuations, and high-frequency noise.
· Compatible with the industry's top-class, energy-saving performance (up to 95% conversion efficiency) and high-quality power supply.
· Activates by simply plugging into an AC power outlet. (1.5KVA is required for wiring processing).
[Applications]
· Power backup, and prevents malfunction of important equipment such as PC, server, communication equipment, and control equipment.
· Hybrid method UPS. (It automatically switches the optimal operation mode depending on the power supply)
Input Voltage(V) | 200/220/230/240 | Backup capacity(VA) | 1.0k | Dimension length(mm) | 408 |
---|---|---|---|---|---|
Dimension width(mm) | 440 | Dimension thickness(mm) | 86 | Power(W) | 700 |
Backup time(Minute) | 5 | Trusco Code | 769-9808 | Operation mode | Efficient priority mode/active filter mode (high frequency suppression)/supply quality priority mode |
Self-check | Periodic battery check (automatic battery confirmation to ensure backup) | Operating Temperature Range(°C) | 0–40 | Battery life (ambient temperature 25°C) | Approximately 5 years |
Please check the type/dimensions/specifications of the part E11A102B002UJ in the UPS (Uninterruptible Power Supply) "SANUPS E11A" series.
How can we improve?
How can we improve?