1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insertion-Type Pin Terminals (in Bag)【100 Pieces Per Package】

Insertion-Type Pin Terminals (in Bag)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 458.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insertion-Type Pin Terminals [100 Pieces Per Package]
There are many sizes of this equipment available for connecting wires to a terminal.
[Features]
• Shape: Male Pin Terminals (PC-2005M-CLR)
Female Pin Terminals (PC-2005F-CLR)
• Compatible electric wire size (AWG): 20-18
• Compatible electric stranded wire size (mm²): 0.5-0.75
• Insulation colors: Transparent
[Applications]
These connectors are used for connecting wires in electrical maintenance

 
Part Number
PC-2005F-CLR
PC-2005M-CLR
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Diameter
(mm)
Overall Length
(mm)
Detailed Shape JAN Code Trusco Code

฿ 458.33

OTHERCOMMODITYWIRING 1 Pack(s)

100 Pieces Per Package

Same day 104.624.5Female4521989002619431-5294

฿ 465.00

OTHERCOMMODITYWIRING 1 Pack(s)

100 Pieces Per Package

Same day 105.126.5Male4521989002602431-5308

Loading...

  1. 1

Basic Information

Conforming wire size(AWG) 20-18 Insulation coating (color) Transparency Conforming wire cross sectional area (stranded wire)(mm2) 0.50-0.75