1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Digital High-Amplitude Induction Heating Soldering Tip

HKO

Digital High-Amplitude Induction Heating Soldering Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,712.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Features excellent heating efficiency. Suitable for the demands of fine soldering applications.
· Uses induction heating so that the required level of heat can be supplied to the tip when soldering.

 
Part Number
FX100-81
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 25,712.00

HKO 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Power Consumption(W) 28 to 85 Power supply/power supply cord AC100V Dimensions(mm) Width 127 x depth 167 x height 150
Heater IH (induction heating) Temperature Setting(°C) 400·450 JAN Code 4962615041181
Trusco Code 751-6916

Please check the type/dimensions/specifications of the part FX100-81 in the Digital High-Amplitude Induction Heating Soldering Tip series.