1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Chain Flex CF10- Control Cable, with Shield

Chain Flex CF10- Control Cable, with Shield
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 532.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features
● Supports high loads
● TPE jacketing
● Oil and bio-oil resistant
● UV resistant
● PVC-free, halogen-free
● Excellent flexibility even at low temperatures
● Resistant to hydrolysis and microbial degradation

Application
● Can be used indoors and out
● Particularly suited to free-span travel and sliding travel (maximum length 400m)
● Ideal for automated warehouse management and delivery systems, machine tools, applications requiring fast movements, clean rooms, semiconductor
conveying devices, outdoor cranes, low temperature environment applications, etc.

 
Part Number
CF10.02.04-0.25SQ-4-1
CF10.02.04-0.25SQ-4-2
CF10.02.04-0.25SQ-4-3
CF10.02.04-0.25SQ-4-4
CF10.02.04-0.25SQ-4-5
CF10.02.04-0.25SQ-4-6
CF10.02.04-0.25SQ-4-7
CF10.02.04-0.25SQ-4-8
CF10.02.04-0.25SQ-4-9
CF10.02.04-0.25SQ-4-10
CF10.02.04-0.25SQ-4-11
CF10.02.04-0.25SQ-4-12
CF10.02.04-0.25SQ-4-13
CF10.02.04-0.25SQ-4-14
CF10.02.04-0.25SQ-4-15
CF10.02.04-0.25SQ-4-16
CF10.02.04-0.25SQ-4-17
CF10.02.04-0.25SQ-4-18
CF10.02.04-0.25SQ-4-19
CF10.02.04-0.25SQ-4-20
CF10.02.04-0.25SQ-4-21
CF10.02.04-0.25SQ-4-22
CF10.02.04-0.25SQ-4-23
CF10.02.04-0.25SQ-4-24
CF10.02.04-0.25SQ-4-25
CF10.02.04-0.25SQ-4-26
CF10.02.04-0.25SQ-4-27
CF10.02.04-0.25SQ-4-28
CF10.02.04-0.25SQ-4-29
CF10.02.04-0.25SQ-4-30
CF10.02.04-0.25SQ-4-31
CF10.02.04-0.25SQ-4-32
CF10.02.04-0.25SQ-4-33
CF10.02.04-0.25SQ-4-34
CF10.02.04-0.25SQ-4-35
CF10.02.04-0.25SQ-4-36
CF10.02.04-0.25SQ-4-37
CF10.02.04-0.25SQ-4-38
CF10.02.04-0.25SQ-4-39
CF10.02.04-0.25SQ-4-40
CF10.02.04-0.25SQ-4-41
CF10.02.04-0.25SQ-4-42
CF10.02.04-0.25SQ-4-43
CF10.02.04-0.25SQ-4-44
CF10.02.04-0.25SQ-4-45
CF10.02.04-0.25SQ-4-46
CF10.02.04-0.25SQ-4-47
CF10.02.04-0.25SQ-4-48
CF10.02.04-0.25SQ-4-49
CF10.02.04-0.25SQ-4-50
CF10.02.04-0.25SQ-4-51
CF10.02.04-0.25SQ-4-52
CF10.02.04-0.25SQ-4-53
CF10.02.04-0.25SQ-4-54
CF10.02.04-0.25SQ-4-55
CF10.02.04-0.25SQ-4-56
CF10.02.04-0.25SQ-4-57
CF10.02.04-0.25SQ-4-58
CF10.02.04-0.25SQ-4-59
CF10.02.04-0.25SQ-4-60
CF10.02.04-0.25SQ-4-61
CF10.02.04-0.25SQ-4-62
CF10.02.04-0.25SQ-4-63
CF10.02.04-0.25SQ-4-64
CF10.02.04-0.25SQ-4-65
CF10.02.04-0.25SQ-4-66
CF10.02.04-0.25SQ-4-67
CF10.02.04-0.25SQ-4-68
CF10.02.04-0.25SQ-4-69
CF10.02.04-0.25SQ-4-70
CF10.02.04-0.25SQ-4-71
CF10.02.04-0.25SQ-4-72
CF10.02.04-0.25SQ-4-73
CF10.02.04-0.25SQ-4-74
CF10.02.04-0.25SQ-4-75
CF10.02.04-0.25SQ-4-76
CF10.02.04-0.25SQ-4-77
CF10.02.04-0.25SQ-4-78
CF10.02.04-0.25SQ-4-79
CF10.02.04-0.25SQ-4-80
CF10.02.04-0.25SQ-4-81
CF10.02.04-0.25SQ-4-82
CF10.02.04-0.25SQ-4-83
CF10.02.04-0.25SQ-4-84
CF10.02.04-0.25SQ-4-85
CF10.02.04-0.25SQ-4-86
CF10.02.04-0.25SQ-4-87
CF10.02.04-0.25SQ-4-88
CF10.02.04-0.25SQ-4-89
CF10.02.04-0.25SQ-4-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Grounding Wire Minimum bending radius while running
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)

฿ 532.90

CABLE 1 Piece(s) 5 Day(s) 1010.2546.5[NA] NA32.519.5795

฿ 959.91

CABLE 1 Piece(s) 5 Day(s) 1020.2546.5[NA] NA32.519.5795

฿ 1,386.90

CABLE 1 Piece(s) 5 Day(s) 1030.2546.5[NA] NA32.519.5795

฿ 1,813.91

CABLE 1 Piece(s) 5 Day(s) 1040.2546.5[NA] NA32.519.5795

฿ 2,240.92

CABLE 1 Piece(s) 5 Day(s) 1050.2546.5[NA] NA32.519.5795

฿ 2,667.93

CABLE 1 Piece(s) 5 Day(s) 1060.2546.5[NA] NA32.519.5795

฿ 3,094.93

CABLE 1 Piece(s) 5 Day(s) 1070.2546.5[NA] NA32.519.5795

฿ 3,521.93

CABLE 1 Piece(s) 5 Day(s) 1080.2546.5[NA] NA32.519.5795

฿ 3,948.94

CABLE 1 Piece(s) 5 Day(s) 1090.2546.5[NA] NA32.519.5795

฿ 4,375.94

CABLE 1 Piece(s) 5 Day(s) 10100.2546.5[NA] NA32.519.5795

฿ 4,802.95

CABLE 1 Piece(s) 5 Day(s) 10110.2546.5[NA] NA32.519.5795

฿ 5,229.95

CABLE 1 Piece(s) 5 Day(s) 10120.2546.5[NA] NA32.519.5795

฿ 5,656.95

CABLE 1 Piece(s) 5 Day(s) 10130.2546.5[NA] NA32.519.5795

฿ 6,083.96

CABLE 1 Piece(s) 5 Day(s) 10140.2546.5[NA] NA32.519.5795

฿ 6,510.97

CABLE 1 Piece(s) 5 Day(s) 10150.2546.5[NA] NA32.519.5795

฿ 6,937.97

CABLE 1 Piece(s) 5 Day(s) 10160.2546.5[NA] NA32.519.5795

฿ 7,364.97

CABLE 1 Piece(s) 5 Day(s) 10170.2546.5[NA] NA32.519.5795

฿ 7,791.98

CABLE 1 Piece(s) 5 Day(s) 10180.2546.5[NA] NA32.519.5795

฿ 8,218.98

CABLE 1 Piece(s) 5 Day(s) 10190.2546.5[NA] NA32.519.5795

฿ 8,645.99

CABLE 1 Piece(s) 5 Day(s) 10200.2546.5[NA] NA32.519.5795

฿ 9,072.99

CABLE 1 Piece(s) 5 Day(s) 10210.2546.5[NA] NA32.519.5795

฿ 9,500.00

CABLE 1 Piece(s) 5 Day(s) 10220.2546.5[NA] NA32.519.5795

฿ 9,927.00

CABLE 1 Piece(s) 5 Day(s) 10230.2546.5[NA] NA32.519.5795

฿ 10,354.01

CABLE 1 Piece(s) 5 Day(s) 10240.2546.5[NA] NA32.519.5795

฿ 10,781.02

CABLE 1 Piece(s) 5 Day(s) 10250.2546.5[NA] NA32.519.5795

฿ 11,208.01

CABLE 1 Piece(s) 5 Day(s) 10260.2546.5[NA] NA32.519.5795

฿ 11,635.02

CABLE 1 Piece(s) 5 Day(s) 10270.2546.5[NA] NA32.519.5795

฿ 12,062.03

CABLE 1 Piece(s) 5 Day(s) 10280.2546.5[NA] NA32.519.5795

฿ 12,489.03

CABLE 1 Piece(s) 5 Day(s) 10290.2546.5[NA] NA32.519.5795

฿ 12,916.03

CABLE 1 Piece(s) 5 Day(s) 10300.2546.5[NA] NA32.519.5795

฿ 13,343.04

CABLE 1 Piece(s) 5 Day(s) 10310.2546.5[NA] NA32.519.5795

฿ 13,770.04

CABLE 1 Piece(s) 5 Day(s) 10320.2546.5[NA] NA32.519.5795

฿ 14,197.05

CABLE 1 Piece(s) 5 Day(s) 10330.2546.5[NA] NA32.519.5795

฿ 14,624.05

CABLE 1 Piece(s) 5 Day(s) 10340.2546.5[NA] NA32.519.5795

฿ 15,051.05

CABLE 1 Piece(s) 5 Day(s) 10350.2546.5[NA] NA32.519.5795

฿ 15,478.06

CABLE 1 Piece(s) 5 Day(s) 10360.2546.5[NA] NA32.519.5795

฿ 15,905.07

CABLE 1 Piece(s) 5 Day(s) 10370.2546.5[NA] NA32.519.5795

฿ 16,332.08

CABLE 1 Piece(s) 5 Day(s) 10380.2546.5[NA] NA32.519.5795

฿ 16,759.07

CABLE 1 Piece(s) 5 Day(s) 10390.2546.5[NA] NA32.519.5795

฿ 17,186.08

CABLE 1 Piece(s) 5 Day(s) 10400.2546.5[NA] NA32.519.5795

฿ 17,613.09

CABLE 1 Piece(s) 5 Day(s) 10410.2546.5[NA] NA32.519.5795

฿ 18,040.09

CABLE 1 Piece(s) 5 Day(s) 10420.2546.5[NA] NA32.519.5795

฿ 18,467.09

CABLE 1 Piece(s) 5 Day(s) 10430.2546.5[NA] NA32.519.5795

฿ 18,894.10

CABLE 1 Piece(s) 5 Day(s) 10440.2546.5[NA] NA32.519.5795

฿ 19,321.10

CABLE 1 Piece(s) 5 Day(s) 10450.2546.5[NA] NA32.519.5795

฿ 19,748.11

CABLE 1 Piece(s) 5 Day(s) 10460.2546.5[NA] NA32.519.5795

฿ 20,175.12

CABLE 1 Piece(s) 5 Day(s) 10470.2546.5[NA] NA32.519.5795

฿ 20,602.11

CABLE 1 Piece(s) 5 Day(s) 10480.2546.5[NA] NA32.519.5795

฿ 21,029.12

CABLE 1 Piece(s) 5 Day(s) 10490.2546.5[NA] NA32.519.5795

฿ 21,456.13

CABLE 1 Piece(s) 5 Day(s) 10500.2546.5[NA] NA32.519.5795

฿ 21,883.14

CABLE 1 Piece(s) 5 Day(s) 10510.2546.5[NA] NA32.519.5795

฿ 22,310.13

CABLE 1 Piece(s) 5 Day(s) 10520.2546.5[NA] NA32.519.5795

฿ 22,737.14

CABLE 1 Piece(s) 5 Day(s) 10530.2546.5[NA] NA32.519.5795

฿ 23,164.15

CABLE 1 Piece(s) 5 Day(s) 10540.2546.5[NA] NA32.519.5795

฿ 23,591.15

CABLE 1 Piece(s) 5 Day(s) 10550.2546.5[NA] NA32.519.5795

฿ 24,018.16

CABLE 1 Piece(s) 5 Day(s) 10560.2546.5[NA] NA32.519.5795

฿ 24,445.16

CABLE 1 Piece(s) 5 Day(s) 10570.2546.5[NA] NA32.519.5795

฿ 24,872.16

CABLE 1 Piece(s) 5 Day(s) 10580.2546.5[NA] NA32.519.5795

฿ 25,299.17

CABLE 1 Piece(s) 5 Day(s) 10590.2546.5[NA] NA32.519.5795

฿ 25,726.18

CABLE 1 Piece(s) 5 Day(s) 10600.2546.5[NA] NA32.519.5795

฿ 26,153.17

CABLE 1 Piece(s) 5 Day(s) 10610.2546.5[NA] NA32.519.5795

฿ 26,580.18

CABLE 1 Piece(s) 5 Day(s) 10620.2546.5[NA] NA32.519.5795

฿ 27,007.19

CABLE 1 Piece(s) 5 Day(s) 10630.2546.5[NA] NA32.519.5795

฿ 27,434.19

CABLE 1 Piece(s) 5 Day(s) 10640.2546.5[NA] NA32.519.5795

฿ 27,861.19

CABLE 1 Piece(s) 5 Day(s) 10650.2546.5[NA] NA32.519.5795

฿ 28,288.20

CABLE 1 Piece(s) 5 Day(s) 10660.2546.5[NA] NA32.519.5795

฿ 28,715.21

CABLE 1 Piece(s) 5 Day(s) 10670.2546.5[NA] NA32.519.5795

฿ 29,142.21

CABLE 1 Piece(s) 5 Day(s) 10680.2546.5[NA] NA32.519.5795

฿ 29,569.22

CABLE 1 Piece(s) 5 Day(s) 10690.2546.5[NA] NA32.519.5795

฿ 29,996.22

CABLE 1 Piece(s) 5 Day(s) 10700.2546.5[NA] NA32.519.5795

฿ 30,423.22

CABLE 1 Piece(s) 5 Day(s) 10710.2546.5[NA] NA32.519.5795

฿ 30,850.23

CABLE 1 Piece(s) 5 Day(s) 10720.2546.5[NA] NA32.519.5795

฿ 31,277.24

CABLE 1 Piece(s) 5 Day(s) 10730.2546.5[NA] NA32.519.5795

฿ 31,704.23

CABLE 1 Piece(s) 5 Day(s) 10740.2546.5[NA] NA32.519.5795

฿ 32,131.24

CABLE 1 Piece(s) 5 Day(s) 10750.2546.5[NA] NA32.519.5795

฿ 32,558.25

CABLE 1 Piece(s) 5 Day(s) 10760.2546.5[NA] NA32.519.5795

฿ 32,985.25

CABLE 1 Piece(s) 5 Day(s) 10770.2546.5[NA] NA32.519.5795

฿ 33,412.26

CABLE 1 Piece(s) 5 Day(s) 10780.2546.5[NA] NA32.519.5795

฿ 33,839.26

CABLE 1 Piece(s) 5 Day(s) 10790.2546.5[NA] NA32.519.5795

฿ 34,266.26

CABLE 1 Piece(s) 5 Day(s) 10800.2546.5[NA] NA32.519.5795

฿ 34,693.27

CABLE 1 Piece(s) 5 Day(s) 10810.2546.5[NA] NA32.519.5795

฿ 35,120.28

CABLE 1 Piece(s) 5 Day(s) 10820.2546.5[NA] NA32.519.5795

฿ 35,547.28

CABLE 1 Piece(s) 5 Day(s) 10830.2546.5[NA] NA32.519.5795

฿ 35,974.28

CABLE 1 Piece(s) 5 Day(s) 10840.2546.5[NA] NA32.519.5795

฿ 36,401.29

CABLE 1 Piece(s) 5 Day(s) 10850.2546.5[NA] NA32.519.5795

฿ 36,828.30

CABLE 1 Piece(s) 5 Day(s) 10860.2546.5[NA] NA32.519.5795

฿ 37,255.29

CABLE 1 Piece(s) 5 Day(s) 10870.2546.5[NA] NA32.519.5795

฿ 37,682.30

CABLE 1 Piece(s) 5 Day(s) 10880.2546.5[NA] NA32.519.5795

฿ 38,109.31

CABLE 1 Piece(s) 5 Day(s) 10890.2546.5[NA] NA32.519.5795

฿ 38,536.31

CABLE 1 Piece(s) 5 Day(s) 10900.2546.5[NA] NA32.519.5795

Loading...

Basic Information

Rated Voltage 300/500V Shield Tin plated copper braid Properties Oil Resistance / Weatherproof
Representative Standard CE Sheath (outer coating) color Dark blue Sheath (outer coating) material Low adhesiveness TPE admixture
Insulation body materials TPE admixture Free span maximum running speed(m/s) 10 Slide maximum running speed(m/s) 6
Maximum acceleration(m/s2) 100 Stroke Up to 400m Other standards Iso class 1(IPA): clean room capable
Other cable properties Silicone-free, halogen-free Note 1 Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors