1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

LED Sign Panel Power Supply

SWITCHING POWER SUPPLY

LED Sign Panel Power Supply
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,688.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single output switching power supply

[Features]
· Power supply: AC180 to 264V
· Protection: short circuit / overload / over-voltage/ over-temperature
· DC fan built in
· Low profile: 30 mm
· POWER-ON LED display
· Insulation protective coating

Part Number
NEL-400-5 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,688.83

฿ 2,304.60

SWITCHING POWER SUPPLY 1 Piece(s) 65 Day(s)

Loading...

  1. 1

Basic Information

Shape With Cover Capacity(W) 400 Single/multi Single
Input Voltage AC/DC Output voltage (Single only) DC5V Rated output current (single only)(A) 80
Input/output terminal shape Screw Included Function Fan for cooling Representative Standard UL / CUL
Dimension height(mm) 30 Dimension width(mm) 115 Dimension depth(mm) 215
Input Voltage(V) AC180 to 264/DC254 to 370 Output voltage variation range(V) 4.5–5.5

Please check the type/dimensions/specifications of the part NEL-400-5 in the LED Sign Panel Power Supply series.