(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This power extension cable meets retainer specifications and is convenient for extending the power supplies of outlet power splitters and equipment.
Part Number |
---|
TAP-EX12-5BK |
TAP-EX12-10BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable Length (m) |
---|---|---|---|---|---|---|
฿ 888.85 ฿ 524.51 | POWER STRIPS | 1 Piece(s) | Same day | 5 | ||
฿ 961.93 ฿ 594.57 | POWER STRIPS | 1 Piece(s) | Same day | 10 |
Loading...
Plug shape | A-2 | Socket shape | A-2 socket | Number of Insertion Openings/Split Openings | 1 |
---|---|---|---|---|---|
Switch form | None | Plug angle (draw direction at front position) | Straight | Socket angle (pull-out direction when at front surface) | Straight |
Allowable power(W) | 1500 | Color | Black | Rated Current(A) | 15 |
Rated Voltage(V) | 125 | Supported countries (standards) | Japan (PSE) |
How can we improve?
How can we improve?