(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compensating conductor for K thermocouple, precision grade with shield. Recommended for mobile wiring due to excellent flexibility. Can be used in a wide range of fields as it has excellent resistance to heat, cold, flame, and chemicals.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) |
---|---|---|---|---|---|---|---|
฿ 7,747.40 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 10 | ||
฿ 8,496.39 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 11 | ||
฿ 9,245.38 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 12 | ||
฿ 9,994.37 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 13 | ||
฿ 10,743.35 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 14 | ||
฿ 11,492.34 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 15 | ||
฿ 12,241.33 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 16 | ||
฿ 12,990.31 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 17 | ||
฿ 13,739.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 18 | ||
฿ 14,488.29 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 19 | ||
฿ 15,237.28 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 20 | ||
฿ 15,986.25 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 21 | ||
฿ 16,735.24 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 22 | ||
฿ 17,484.23 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 23 | ||
฿ 18,233.21 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 24 | ||
฿ 18,982.20 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 25 | ||
฿ 19,731.19 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 26 | ||
฿ 20,480.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 27 | ||
฿ 21,229.16 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 28 | ||
฿ 21,978.15 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 29 | ||
฿ 22,727.14 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 30 | ||
฿ 23,476.12 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 31 | ||
฿ 24,225.10 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 32 | ||
฿ 24,974.09 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 33 | ||
฿ 25,723.07 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 34 | ||
฿ 26,472.06 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 35 | ||
฿ 27,221.05 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 36 | ||
฿ 27,970.03 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 37 | ||
฿ 28,719.02 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 38 | ||
฿ 29,468.01 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 39 | ||
฿ 30,217.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 40 | ||
฿ 25,353.41 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 41 | ||
฿ 25,965.50 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 42 | ||
฿ 26,577.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 43 | ||
฿ 27,189.69 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 44 | ||
฿ 27,801.79 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 45 | ||
฿ 28,413.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 46 | ||
฿ 29,025.98 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 47 | ||
฿ 29,638.06 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 48 | ||
฿ 30,250.16 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 49 | ||
฿ 30,862.25 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 50 | ||
฿ 31,474.35 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 51 | ||
฿ 32,086.45 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 52 | ||
฿ 32,698.54 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 53 | ||
฿ 33,310.63 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 54 | ||
฿ 33,922.72 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 55 | ||
฿ 34,534.82 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 56 | ||
฿ 35,146.92 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 57 | ||
฿ 35,759.01 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 58 | ||
฿ 36,371.11 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 59 | ||
฿ 36,983.19 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 60 | ||
฿ 37,595.29 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 61 | ||
฿ 38,207.38 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 62 | ||
฿ 38,819.48 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 63 | ||
฿ 39,431.58 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 64 | ||
฿ 40,043.67 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 65 | ||
฿ 40,655.76 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 66 | ||
฿ 41,267.85 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 67 | ||
฿ 41,879.95 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 68 | ||
฿ 42,492.04 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 69 | ||
฿ 43,104.14 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 70 | ||
฿ 43,716.24 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 71 | ||
฿ 44,328.32 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 72 | ||
฿ 44,940.42 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 73 | ||
฿ 45,552.51 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 74 | ||
฿ 46,164.61 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 75 | ||
฿ 46,776.71 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 76 | ||
฿ 47,388.80 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 77 | ||
฿ 48,000.89 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 78 | ||
฿ 48,612.98 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 79 | ||
฿ 49,225.08 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 80 | ||
฿ 49,837.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 81 | ||
฿ 50,449.27 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 82 | ||
฿ 51,061.37 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 83 | ||
฿ 51,673.45 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 84 | ||
฿ 52,285.55 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 85 | ||
฿ 52,897.64 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 86 | ||
฿ 53,509.74 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 87 | ||
฿ 54,121.84 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 88 | ||
฿ 54,733.93 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 89 | ||
฿ 55,346.02 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 90 | ||
฿ 55,958.11 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 91 | ||
฿ 56,570.21 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 92 | ||
฿ 57,182.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 93 | ||
฿ 57,794.40 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 94 | ||
฿ 58,406.50 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 95 | ||
฿ 59,018.58 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 96 | ||
฿ 59,630.68 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 97 | ||
฿ 60,242.77 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 98 | ||
฿ 60,854.87 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 99 |
Loading...
Conductor Cross Section(mm2) | 0.2 | Number Of Cores(Core) | 2 | Logarithm | 1 |
---|---|---|---|---|---|
Finished outer diameter(mm) | 4.8 | Shield | Available | Properties | Heat-Resistance / Cold Resistance / Chemical Resistance |
Sheath (outer coating) color | Blue | Grounding Wire | NA | Sheath (outer coating) material | Flexible fluororesin |
Insulation body materials | Fluororesin (FEP) | Shape | Round shape | Classification and accuracy for compensating lead wires | Heat resistant precision grade |
Compensated conductor operating temperature range | 0–150 | Shield type | Tin plated copper foil yarn braid | Conductor configuration (strands/mm) | 30/0.1 |
How can we improve?
How can we improve?