(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An elastic braided sleeve that allows post-assembly insertion.
[Features]
·Can be used for a wide range of purposes, including such as acoustic and lighting cables used at concerts, etc.
·This unique sleeve-shaped tube is useful in a variety of situations due to its unparalleled elasticity and convenience that allows post-assembly insertion.
·Has self-extinguishing properties and is UL224 VW-1 obtained.
[Applications]
·Can be used for a wide range of purposes, including such as acoustic and lighting cables used at concerts, etc.
Product image 1
Product image 2
Overall view
Part Number | Compatible range |
---|---|
FLM-3FR | 3 to 3.5 |
FLM-6FR | 6 to 7 |
FLM-12FR | 12 to 15 |
FLM-19FR | 19 to 23 |
FLM-25FR | 25 to 32 |
Due to the nature of the braided sleeve, the folding diameter, width, etc., may differ slightly depending on the lot. Unit: mm.
Although a braided sleeve hardly allows post-assembly insertion due to its structure, There were many locations where it would have been convenient if post-assembly insertion is available.
The manufacturer has developed it to meet such needs.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Standard | Natural folding diameter (mm) | Expanded maximum diameter (mm) | Overall Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 164.65 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | Black | Vehicle combustion test | 3 | 3.5 | 1 | ||
฿ 1,034.57 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | Black | Vehicle combustion test | 3 | 3.5 | 10 | ||
฿ 9,800.82 | TUBE | 1 Piece(s) | 6 Day(s) | 10 | Black | Vehicle combustion test | 3 | 3.5 | 120 | ||
฿ 381.49 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | Black | Vehicle combustion test | 6 | 7 | 1 | ||
฿ 1,766.79 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | Black | Vehicle combustion test | 6 | 7 | 10 | ||
฿ 10,434.96 | TUBE | 1 Piece(s) | 6 Day(s) | 10 | Black | Vehicle combustion test | 6 | 7 | 60 | ||
฿ 466.74 | TUBE | 1 Piece(s) | Same day | 10 | Black | Vehicle combustion test | 12 | 15 | 1 | ||
฿ 2,898.97 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | Black | Vehicle combustion test | 12 | 15 | 10 | ||
฿ 10,412.10 | TUBE | 1 Piece(s) | 6 Day(s) | 10 | Black | Vehicle combustion test | 12 | 15 | 45 | ||
฿ 578.90 | TUBE | 1 Piece(s) | Same day | 10 | Black | Vehicle combustion test | 19 | 23 | 1 | ||
฿ 7,983.00 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | Black | Vehicle combustion test | 19 | 23 | 10 | ||
฿ 12,122.47 | TUBE | 1 Piece(s) | 3 Day(s) | - | Black | Vehicle combustion test | 19 | 23 | 30 | ||
฿ 749.57 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | Black | Vehicle combustion test | 25 | 32 | 1 | ||
฿ 4,783.04 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | Black | Vehicle combustion test | 25 | 32 | 10 | ||
฿ 12,129.09 | TUBE | 1 Piece(s) | 2 Day(s) | 10 | Black | Vehicle combustion test | 25 | 32 | 30 | ||
฿ 636.67 | BRAIDED TUBE | 1 Piece(s) | 6 Day(s) | - | - | Passed the combustion test for materials used in rail cars | 30 | 37 | 1 | ||
฿ 2,662.28 | BRAIDED TUBE | 1 Piece(s) | 6 Day(s) | - | - | Passed the combustion test for materials used in rail cars | 30 | 37 | 5 | ||
฿ 1,321.85 | BRAIDED TUBE | 1 Piece(s) | 23 Day(s) | - | - | Passed the combustion test for materials used in rail cars | 50 | 57 | 1 | ||
฿ 5,302.90 | BRAIDED TUBE | 1 Piece(s) | 23 Day(s) | - | - | Passed the combustion test for materials used in rail cars | 50 | 57 | 5 |
Loading...
Shape | Wound Type | Operating Temperature (Minimum)(℃) | -75 | Operating Temperature (Maximum)(℃) | 125 |
---|---|---|---|---|---|
Color | Black | Protection Function (Environmental Resistance) | Other | Material | Polyethylene |
Properties | Self-extinguishing | Flame retardant grade (main raw materials) | UL224VW-1 | Other standards | UL |
How can we improve?
How can we improve?