(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various bulk items of through-hole mount type, surface mount type, etc. Generic operational amplifiers.
Part Number |
---|
LM2904DMR2G LOT4000 |
LMV931SQ3T2G |
MC3303DR2G |
MC33072ADR2G LOT2500 |
MC33202DMR2G LOT4000 |
MC33202VDG |
MC33274ADG |
NCS2584DTBR2G |
NCV2902DR2G |
NE5517DG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Circuits | Output Type | Gain Bandwith (GB Product) (Unit) | Gain Bandwith (GB Product) (Value) | Input Offset Voltage (Unit) | Input Offset Voltage (Value) | Input Bias Current (Max) (Unit) | Input Bias Current (Max) (Value) | Through Rate | Supply Voltage | アンプタイプ | 電流 - 出力/チャンネル | 動作温度 | サプライヤデバイスパッケージ | パッケージ/ケース |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16.19 | OPERATIONAL AMPLIFIER | 4,000 Piece(s) | 5 Day(s) | 2 | - | MHz | 1 | mV | 2 | nA | 45 | 0.6V/µs | 3V~32V、±1.5V~16V | 汎用 | 40mA | -40~105 | Micro8? | - | ||
฿ 209.13 | OPERATIONAL AMPLIFIER | 1 Piece(s) | 5 Day(s) | 1 | レ-ルツ-レ-ル | MHz | 1.5 | mV | 1 | nA | 1 | 0.48V/µs | 1.8V~5.5V | 汎用 | 100mA | -40~125 | SC-70-5 | - | ||
฿ 212.58 | OPERATIONAL AMPLIFIER | 1 Piece(s) | 5 Day(s) | - | - | MHz | 1 | mV | 2 | nA | 200 | 0.6V/µs | 3V~36V、±1.5V~18V | 汎用 | 30mA | -40~85 | 14ピンSOICN | - | ||
฿ 43.55 | OPERATIONAL AMPLIFIER | 2,500 Piece(s) | 5 Day(s) | 2 | - | MHz | 4.5 | - | 500 | nA | 100 | 13V/µs | 3V~44V、±1.5V~22V | 汎用 | 30mA | -40~85 | 8ピンSOIC N | - | ||
฿ 40.96 | OPERATIONAL AMPLIFIER | 4,000 Piece(s) | 5 Day(s) | 2 | レ-ルツ-レ-ル | MHz | 2.2 | mV | 8 | nA | 80 | 1V/µs | 1.8V~12V、±0.9V~6V | 汎用 | 80mA | -40~105 | Micro8? | - | ||
฿ 259.43 | OPERATIONAL AMPLIFIER | 1 Piece(s) | 5 Day(s) | 2 | レ-ルツ-レ-ル | MHz | 2.2 | mV | 8 | nA | 80 | 1V/µs | 1.8V~12V、±0.9V~6V | 汎用 | 80mA | -55~125 | 8ピンSOIC N | - | ||
฿ 262.86 | OPERATIONAL AMPLIFIER | 1 Piece(s) | 5 Day(s) | - | - | MHz | 24 | - | 100 | nA | 300 | 10V/µs | 3V~36V、±1.5V~18V | 汎用 | 37mA | -40~85 | 14ピンSOICN | - | ||
฿ 256.39 | OPERATIONAL AMPLIFIER | 1 Piece(s) | 5 Day(s) | 4.0 | - | - | - | - | - | - | - | - | - | - | - | - | - | TSSOP-14 | ||
฿ 196.58 | OPERATIONAL AMPLIFIER | 1 Piece(s) | 5 Day(s) | - | - | MHz | 1 | mV | 2 | nA | 90 | 0.6V/µs | 3V~32V、±1.5V~16V | 汎用 | 40mA | -40~125 | 14ピンSOICN | - | ||
฿ 258.67 | OPERATIONAL AMPLIFIER | 1 Piece(s) | 5 Day(s) | 2 | プッシュプル | MHz | 2 | - | 400 | nA | 400 | 50V/µs | 4V~44V、±2V~22V | トランスコンダクタンス | 650μA | 0~70 | 16ピンSOIC | - |
Loading...
Installation Type | Surface Mount |
---|
How can we improve?
How can we improve?