1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

CS1D series power supply unit

CS1D series power supply unit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 22,946.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CS1D series power supply unit offering redundant power supply.
[Features]
·Two power supply units can be mounted on each base (device) to establish redundant power supply.
·The same type of dedicated power supply units (CS1D-P□□□□) must be used for the redundant power supply.
·When selecting a power supply unit, make sure that a single unit is designed to be capable of providing current consumption by the entire base.
·Type CS1D-PA207R: AC power supply unit. (AC100 to 120 V/200 to 240 V).
·Type CS1D-PD024: DC power supply unit. (24 V DC).

 
Part Number
CS1D-PA207RSALE
CS1D-PD024SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipName Power Supply Voltage
(V)
Output capacity
(V/A)
Note

฿ 22,946.00

฿ 17,273.75

PLC(CPU UNIT) 1 Piece(s) 5 Day(s) AC Power Supply UnitAC100 to 120/200 to 240DC5V/7A, DC26V/1.3AWith In-Operation Output

฿ 27,634.00

฿ 19,506.84

PLC(CPU UNIT) 1 Piece(s) 38 Day(s) DC Power Supply UnitDC24DC5V/4.3A, DC26V/0.56A-

Loading...

  1. 1