(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 3 phase motor protection (short circuit, over-current overload, over current phase loss protection) electrical current adjustable with rating.
· Rocker type, standard type.
Part Number |
---|
BM3RSB-001 |
BM3RSB-004 |
BM3RSB-010 |
BM3RSB-013 |
BM3RSB-016 |
BM3RSB-020 |
BM3RSB-025 |
BM3RSB-032 |
BM3RSB-1P6 |
BM3RSB-2P5 |
BM3RSB-6P3 |
BM3RSB-P16 |
BM3RSB-P25 |
BM3RSB-P40 |
BM3RSB-P63 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Motor capacity 400 to 440-VAC class (kW/A) | Motor Capacity VAC 200–220 Class (kW/A) | Rated Current |
---|---|---|---|---|---|---|---|---|
฿ 3,441.67 | CIRCIT BRAEAKER | 1 Piece(s) | 70 Day(s) | 0.2/0.7 | 0.1/0.68 | 1 | ||
฿ 3,441.67 | CIRCIT BRAEAKER | 1 Piece(s) | 45 Day(s) | 1.5/3.1 | 0.75/3.6 | 4 | ||
฿ 3,848.33 | CIRCIT BRAEAKER | 1 Piece(s) | 45 Day(s) | 3.7/7.5 | 2.2/9.2 | 10 | ||
฿ 3,848.33 | CIRCIT BRAEAKER | 1 Piece(s) | 70 Day(s) | 5.5/11 | 2.2/9.2 | 13 | ||
฿ 3,848.33 | CIRCIT BRAEAKER | 1 Piece(s) | 70 Day(s) | 7.5/15 | 3.7/15 | 16 | ||
฿ 3,848.33 | CIRCIT BRAEAKER | 1 Piece(s) | 70 Day(s) | 7.5/15 | 3.7/15 | 20 | ||
฿ 4,375.00 | CIRCIT BRAEAKER | 1 Piece(s) | 45 Day(s) | 11/21 | 5.5/22.5 | 25 | ||
฿ 6,208.33 | CIRCIT BRAEAKER | 1 Piece(s) | 70 Day(s) | 15/28 | 7.5/29 | 32 | ||
฿ 3,441.67 | CIRCIT BRAEAKER | 1 Piece(s) | 45 Day(s) | 0.4/1.2 | 0.2/1.3 | 1.6 | ||
฿ 3,441.67 | CIRCIT BRAEAKER | 1 Piece(s) | 70 Day(s) | 0.75/1.8 | 0.4/2.3 | 2.5 | ||
฿ 3,441.67 | CIRCIT BRAEAKER | 1 Piece(s) | 45 Day(s) | 2.2/4.6 | 1.5/6.1 | 6.3 | ||
฿ 3,441.67 | CIRCIT BRAEAKER | 1 Piece(s) | 70 Day(s) | 0.02/0.1 | - | 0.16 | ||
฿ 3,441.67 | CIRCIT BRAEAKER | 1 Piece(s) | 70 Day(s) | 0.06/0.21 | 0.03/0.24 | 0.25 | ||
฿ 3,441.67 | CIRCIT BRAEAKER | 1 Piece(s) | 70 Day(s) | 0.1/0.34 | 0.06/0.37 | 0.4 | ||
฿ 3,441.67 | CIRCIT BRAEAKER | 1 Piece(s) | 70 Day(s) | 0.12/0.41 | 0.06/0.37 | 0.63 |
Loading...
Number of Poles | 3 | Auxiliary Contact | Selectable | Representative Standard | PSE / CE / UL / CUL / TUV / CCC / CSA |
---|---|---|---|---|---|
Dimension length(mm) | 95 | Dimension width(mm) | 45 | Dimension thickness(mm) | 74.7 |
Ampere frame | 32 | Handle type | Rocker | Blocking performance | Standard Form |
Type | Rated current |
How can we improve?
How can we improve?