(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A digital input/output module for the MICREX-SX series.
Part Number |
---|
NP1W1606T |
NP1W1606U |
NP1W3206T |
NP1W3206U |
NP1W6406T |
NP1W6406U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Inputs | Input Format | Number of Outputs | Output Format | Connection Terminal | Rated input current (mA) | Common Connection | Max Load Current (A/ Points) | Internal consumption current (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,562.50 | PLC(EXPANSION UNIT) | 1 Piece(s) | 45 Day(s) | 8 points | [DC input] DC input source | 8 points | Transistor / sync output | Terminal Block | 7 | 8-points x 1 | 0.6 | 35 or Less | ||
฿ 7,875.00 | PLC(EXPANSION UNIT) | 1 Piece(s) | 45 Day(s) | 8 points | [DC input] DC input sink | 8 points | Transistor / source output | Terminal Block | 7 | 8-points x 1 | 0.6 | 35 or Less | ||
฿ 10,401.57 | PLC(EXPANSION UNIT) | 1 Piece(s) | 45 Day(s) | 16 points | [DC input] DC input source | 16 points | Transistor / sync output | Connector | 4 | 16-points x 1 | 0.12 | 50 or Less | ||
฿ 12,698.43 | PLC(EXPANSION UNIT) | 1 Piece(s) | 45 Day(s) | 16 points | [DC input] DC input sink | 16 points | Transistor / source output | Connector | 4 | 16-points x 1 | 0.12 | 50 or Less | ||
฿ 17,390.63 | PLC(EXPANSION UNIT) | 1 Piece(s) | 45 Day(s) | 32 points | [DC input] DC bidirectional input | 32 points | Transistor / sync output | Connector | 4 | 32-points x 1 | 0.12 | 90 or Less | ||
฿ 20,934.38 | PLC(EXPANSION UNIT) | 1 Piece(s) | 45 Day(s) | 32 points | [DC input] DC bidirectional input | 32 points | Transistor / source output | Connector | 4 | 32-points x 1 | 0.12 | 90 or Less |
Loading...
Rated Input Voltage(V) | DC24 | Rated load voltage(V) | DC12-24 | Representative Standard | CE / UL / CUL |
---|---|---|---|---|---|
Insulation method | Photocoupler Insulation | State Display | LED display |
How can we improve?
How can we improve?