(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Round Waterproof Connector XS5 Harness
Cable Connectors are wiring components for automation machines. They offer a variety of types and cable lengths to choose from.
[Feature]
● Connector Types : M12 Screw-on Connectors
● Connector Shapes :
CN1 - Female Straight, Female angle
CN2 - Male Straight, Cut off
● Cable Length(m) : 0.3, 1, 2, 3, 5 and 10
[Application]
Cable Connectors support a wide variety of Industrial Applications
Round waterproof connector external appearance
Single-action smart click connection
*: When connecting with a screw type, it is a screw connection.
Adopted a lock method that can be engaged and detached with a single-action
Notify the mating with a clear click feeling
Installation time reduced to about 1/3
* This is a reference value.
Uses a bayonet lock mechanism
Connector | Cable Specifications | Cable Length (m) | Format |
---|---|---|---|
Both side connectors | Flame retardant / robot cable | 0.5 | Shape XS5W-D421-B81-F |
1 | Shape XS5W-D421-C81-F | ||
2 | Shape XS5W-D421-D81-F | ||
3 | Shape XS5W-D421-E81-F | ||
5 | Shape XS5W-D421-G81-F | ||
10 | Shape XS5W-D421-J81-F | ||
One side connector (Socket) | Flame retardant / robot cable | 1 | Shape XS5F-D421-C80-F |
2 | Shape XS5F-D421-D80-F | ||
3 | Shape XS5F-D421-E80-F | ||
5 | Shape XS5F-D421-G80-F | ||
10 | Shape XS5F-D421-J80-F | ||
One side connector (Plug) | Flame retardant / robot cable | 0.3 | Shape XS5H-D421-A80-F |
1 | Shape XS5H-D421-C80-F | ||
2 | Shape XS5H-D421-D80-F | ||
3 | Shape XS5H-D421-E80-F | ||
5 | Shape XS5H-D421-G80-F |
XS5 NEXT Series
Type | Cable Outer Diameter (mm) | Cable Specifications | Cable Length (m) | Format | UL Standard | |
---|---|---|---|---|---|---|
Both side connectors | ø6 | Oil resistant reinforced PCV cable | 1 | ◎ | Shape XS5W-D421-C81-X | UL2238 compliant (File No.E207683) |
2 | ◎ | Shape XS5W-D421-D81-X | ||||
3 | ◎ | Shape XS5W-D421-E81-X | ||||
5 | ◎ | Shape XS5W-D421-F81-X | ||||
10 | ◎ | Shape XS5W-D421-G81-X | ||||
ø6 | Oil resistant reinforced PCV robot cable | 1 | ◎ | Shape XS5W-D421-C81-XR | ||
2 | ◎ | Shape XS5W-D421-D81-XR | ||||
3 | ◎ | Shape XS5W-D421-E81-XR | ||||
5 | ◎ | Shape XS5W-D421-F81-XR | ||||
10 | ◎ | Shape XS5W-D421-G81-XR | ||||
Socket one side connector | ø6 | Oil resistant reinforced PCV cable | 1 | ◎ | Shape XS5F-D421-C81-X | |
2 | ◎ | Shape XS5F-D421-D81-X | ||||
3 | ◎ | Shape XS5F-D421-E81-X | ||||
5 | ◎ | Shape XS5F-D421-F81-X | ||||
10 | ◎ | Shape XS5F-D421-G81-X | ||||
ø6 | Oil resistant reinforced PCV robot cable | 1 | ◎ | Shape XS5F-D421-C81-XR | ||
2 | ◎ | Shape XS5F-D421-D81-XR | ||||
3 | ◎ | Shape XS5F-D421-E81-XR | ||||
5 | ◎ | Shape XS5F-D421-F81-XR | ||||
10 | ◎ | Shape XS5F-D421-G81-XR |
XS5W connector with cable, socket/plug with connector on both ends
Cable Specifications | Cable Length L (mm) | Cable Outer Diameter (mm) | Straight (Socket) / Straight (Plug) | UL Standard | |
---|---|---|---|---|---|
Format | |||||
Flame retardance, Robot cable | 4 | ø6 | Shape XS5W-D421-F81-F | UL2238 compliant (File No.E207683) | |
Oil resistant reinforced Polyurethane Robot cable | 1 | ø4.7 | ◎ | Shape XS5W-D42B-C81-PR | - |
2 | ◎ | Shape XS5W-D42B-D81-PR | |||
5 | ◎ | Shape XS5W-D42B-G81-PR |
XS5F connector with cable, socket with connector on one end
Cable Specifications | Cable Length L (mm) | Cable Outer Diameter (mm) | Straight Type | L-Type | UL Standard | ||
---|---|---|---|---|---|---|---|
Format | Format | ||||||
Flame retardance, Robot cable | 1 | ø6 | - | - | ◎ | Shape XS5F-D422-C80-F | UL2238 compliant (File No.E207683) |
10 | ◎ | Shape XS5F-D422-J80-F | - | - | |||
Spatter resistant cable | 5 | ø6.6 | ◎ | Shape XS5F-D421-G80-SA | - | - | - |
Oil resistant reinforced Polyurethane Robot cable | 1 | ø4.7 | ◎ | Shape XS5F-D42B-C80-PR | - | - | |
2 | ◎ | Shape XS5F-D42B-D80-PR | - | - | |||
5 | ◎ | Shape XS5F-D42B-G80-PR | - | - | |||
10 | ◎ | Shape XS5F-D42B-J80-PR | - | - |
XS5H Connector with Cable Plug on One Side of Connector
Cable Specifications | Cable Length L (mm) | Cable Outer Diameter (mm) | Straight Type | UL Standard |
---|---|---|---|---|
Format | ||||
Flame retardance, Robot cable | 0.5 | ø6 | Shape XS5H-D421-B80-F | UL2238 compliant (File No.E207683) |
Rated Current | 4 A |
---|---|
Rated Voltage | DC250V |
Contact Resistance (Connector) | 40 mΩ or Less (at 20 mV or less, 100 mA or less) |
Insulation Resistance | 1,000 MΩ or higher (at 500 V DC) |
Withstand Voltage (Connector Section) | 1,500 V AC 1 min (Leak current 1 mA or less) |
Protective Structure | IP67 (IEC60529) |
Insertion/Removal Tolerance | 50 times |
Lock Strength | Tension: 100 N / 15 s; Rotation: 1 N⋅m / 15 s |
Cable Holding Strength | Tension: 100 N / 15 s; Rotation: 1 N⋅m / 15 s (when cable diameter ø6 mm) *2 |
Lock Operation Force | 0.1 to 0.25 N⋅m |
Operating Temperature Range | -25 to +70°C *3 |
Operating Humidity Range | 20 to 85%RH |
Number of IDC Repairs *1 | Up to 10 times (limited to same outer diameter / wire core diameter) |
(Units: mm)
Dimensional drawing of XS5W-D421-□81-F
Dimensional drawing of XS5W-D424-□81-F
*: The cover color of the flame retardance, robot cable product (Type XS5W-D42□-□81-F) is warm gray.
Dimensional drawing of XS5F-D421-□80-F/XS5F-D421-□80-P
Dimensional drawing of type XS5F-D422-□80-F
*: The cover color of the flame retardance, robot cable product (type XS5F-D42□-□80-F) is warm gray.
Dimensional drawing of XS5W-D421-□81-X/XS5W-D421-□81-XR
Dimensional drawing of XS5F-D421-□80-X/XS5F-D421-□80-XR
Drawing of XS5F-D421-□80-SA/XS5F-D42B-□80-PR
Drawing of XS5H-D421-□80-F
*Please refer to the catalog for any information not listed above.
Part Number |
---|
XS5W-D424-G81-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connector type | Connector manufacturer | CN1 | CN2 | Cable rated voltage (V) | Cable shape | Cable Length (m) | Type | Classification | Cable Specifications | Contact treatment | Contact material | Conforming cable external shape (mm) | Conforming core wire size (mm2) | Protective Structure | Mating Section Shape | Connection | Connector Details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,188.00 ฿ 1,068.96 | OPTION/ACCESSORIES | 1 Piece(s) | 6 Day(s) | M12 | Omron | Female angle | Male Straight | [300] Less than 300 VDC | Round | 5 | Cable with Connector | Flame Retardant Robot Cable | - | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | - | - | IP67(IEC60529) | - | - | - |
Loading...
Number Of Cores | 4 | Features | Waterproof Smart Click Connector | Rated Current(A) | 4 |
---|
Please check the type/dimensions/specifications of the part XS5W-D424-G81-F in the Round Waterproof Connector XS5 Harness series.
Part Number |
---|
XS5F-D421-C80-F |
XS5F-D421-D80-F |
XS5F-D421-D80-P |
XS5F-D421-E80-F |
XS5F-D421-G80-F |
XS5F-D421-G80-P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connector type | Connector manufacturer | CN1 | CN2 | Cable rated voltage (V) | Cable shape | Cable Length (m) | Type | Classification | Cable Specifications | Contact treatment | Contact material | Conforming cable external shape (mm) | Conforming core wire size (mm2) | Protective Structure | Mating Section Shape | Connection | Connector Details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 462.00 | 1 Piece(s) | Same day | M12 | Omron | Female Straight | Cut off | [300] Less than 300 VDC | Discrete Wire | 1 | Cable with Connector | Flame Retardant Robot Cable | - | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | - | - | IP67(IEC60529) | - | - | - | ||
฿ 518.00 | 1 Piece(s) | Same day | M12 | Omron | Female Straight | Cut off | [300] Less than 300 VDC | Discrete Wire | 2 | Cable with Connector | Flame Retardant Robot Cable | - | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | - | - | IP67(IEC60529) | - | - | - | ||
฿ 1,577.00 | 1 Piece(s) | 5 Day(s) | M12 | Omron | Female Straight | Cut off | [300] Less than 300 VDC | Discrete Wire | 2 | Cable with Connector | Enhanced Oil Resistance (Polyurethane) Cable | - | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | - | - | IP67(IEC60529) | - | - | - | ||
฿ 1,102.00 | 1 Piece(s) | Same day | M12 | Omron | Female Straight | Cut off | [300] Less than 300 VDC | Discrete Wire | 3 | Cable with Connector | Flame Retardant Robot Cable | - | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | - | - | IP67(IEC60529) | - | - | - | ||
฿ 755.00 | 1 Piece(s) | Same day | M12 | Omron | Female Straight | Cut off | [300] Less than 300 VDC | Discrete Wire | 5 | Cable with Connector | Flame Retardant Robot Cable | - | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | - | - | IP67(IEC60529) | - | - | - | ||
฿ 2,943.00 | 1 Piece(s) | 26 Day(s) | M12 | Omron | Female Straight | Cut off | [300] Less than 300 VDC | Discrete Wire | 5 | Cable with Connector | Enhanced Oil Resistance (Polyurethane) Cable | - | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | - | - | IP67(IEC60529) | - | - | - |
How can we improve?
How can we improve?