(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-grade power relay with cut-off capacity 110 V DC, 30 A and L/R = 40 ms.
[Features]
·Main contact (2a) that cuts off 110 V DC, 30 A (short-time ratings).
·Built-in auxiliary contacts suitable for answerback (1a, 1b).
·Each terminal is a PCB terminal and mounted to the PCB.
·The main contact terminal can be used for both screw wiring and circuit board wiring.
· Compact and flat due to high density design.
·The insulation materials are flame-retardant and comply with UL94 V-0 standard.
[Applications]
·For use in communication equipment, office equipment, test and measuring instrument, disaster/crime prevention equipment, security devices, etc.
·For use in pole switch units, power supply equipment, industrial equipment, factory automation equipment, etc.
·Mounted to the PCBs and used in a wide range of applications.
Part Number |
---|
G7X-4BP-JD DC24 |
G7X-4BP-JD DC100/110 |
G7X-4BP-JD DC100/110-R6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Coil rated voltage (DC) (V) | Type | Bargain Article |
---|---|---|---|---|---|---|---|---|
฿ 2,554.00 | RELAY | 1 Piece(s) | 5 Day(s) | 12 | Electrically compliant auxiliary power relays | - | ||
฿ 2,375.00 ฿ 2,166.48 | RELAY | 1 Piece(s) | 6 Day(s) | 100/110 | Electrically compliant auxiliary power relays | - | ||
฿ 3,892.00 ฿ 3,335.83 | RELAY | 1 Piece(s) | 38 Day(s) | 100/110 | Auxiliary power relays compliant with electrical appliances regulations | Target product |
Loading...
Application | Power | Contact Configuration | 2a | Terminal shape | Screw terminal / printed circuit board terminal |
---|---|---|---|---|---|
Contact rated current (minimum value for AC and DC)(A) | 5 | Dimension height(mm) | 51 | Dimension width(mm) | 51 |
Dimension depth(mm) | 30 | Auxiliary contact configuration | 1a1b | Contact mechanism | Single |
AC rated load (AUX contact) | AC220V/1A | DC rated load | DC110V/5A | DC rated load (AUX contact) | DC110V/0.3A |
How can we improve?
How can we improve?